RX600 TFT-LCD Direct-Drive Demo Kit
HIT THE GROUND RUNNING IN 3 MINUTES!

RX Direct-Drive Solution Kit for TFT LCD
- Everything you need to design a LCD based solution in one professional package
- Graphic rich demo that runs Out Of the Box
- Easy to install development tools
- Free graphics API, library, schematics and examples for evaluating graphics

Kit Contents
The kit contains a full Renesas Starter Kit (RSK) with the addition of the Direct Drive LCD hardware and demo software.
- Renesas evaluation board (RSK) for the RX62N. More info
- E1 on-chip debugger including target cable and USB cable to connect to a host PC
- 4.5-inch WQVGA LCD with touch screen mounted onto a base panel
- 12-VDC power supply unit including worldwide AC adapter
- 2-Line character LCD module
- RSK on CD including HEW software tools
- Direct Drive LCD demo project CD
Higher Performance
Utilizing the external DMA to drive the TFT-LCD and move the RGB data greatly reduces the load on the MCU's core, maximizing the performance of the MCU to run the application software. There is only a 5% loading on the CPU when refreshing a 60Hz panel. This means that there is over 150DMIPS left over to run an RTOS and communications protocols, drive motors and, if required, create animations.

Renesas RX Direct Drive LCD Solution Video
Americas