RX62N TFT-LCD Direct-Drive Demo Kit
- Overview
- Design Support
RX62N TFT-LCD Direct-Drive Demo Kit
| Product Name | Status | Key Feature | Part Number (Ordering Number) |
|---|---|---|---|
| RX62N TFT-LCD Direct-Drive Demo Kit | Available | TFT-LCD Direct Drive | YLCDRSKRX62NS |
HIT THE GROUND RUNNING IN 3 MINUTES!
RX Direct-Drive Solution Kit for TFT LCD
![]() | ![]() |
Kit Contents
The kit contains a full Renesas Starter Kit with the addition of the Direct Drive LCD hardware and demo software.
- Renesas Starter Kit CPU Board for the RX62N. More info
- E1 emulator including target cable and USB cable to connect to a host PC
- 4.5-inch WQVGA LCD with touch screen mounted onto a base panel
- 12-VDC power supply unit including worldwide AC adapter
- 2-Line character LCD module
- Renesas Starter Kit on CD including High-performance Embedded Workshop software tools
- Direct Drive LCD demo project CD
Americas