Skip to main content

 

Renesas Starter Kit for SH7211

Target Devices

SH7211

Device Part No. populated on the board: R5F72115D160FPV (SH7211)

Product Overview

The Renesas Starter Kit for SH7211 is intended as a user-friendly introductory and evaluation tool for the SH7211 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E10A emulator.

The Renesas Starter Kit for SH7211 may be connected to the host PC using a simple RS232 serial connection or via the included USB E10A on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

 

Block Diagram

 

Layout and Specification

The LCD display module is supplied as a detachable sub-board. The board dimensions are 120 mm by 100 mm, detailed dimensions are available in the user manual.

Item Specification
Microcontroller R5F72115D160FPV
Input Clock 10 MHz
Potentiometer Single-turn, 10 kΩ
LED Power indicator: green x 1
Boot indicator: orange x 1
User: green x 1, orange x 1, red x 2
Switch Reset x 1
User/Boot x 1
User x 2
DC Power Jack 5 V Input
E10A Header 14-pin box header
E8 Header 14-pin box header
RS232 Serial Connector 9-pin DSUB
LCD Display Connector 14-pin socket
Microcontroller Pin Header 2.54 mm pitch, 36-pin x 4
Application Board Interface 2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6)
BUS Interface Option 2.54 mm pitch, 50-pin

* Microcontroller Pin Header, Application Board Interface and BUS Interface Option are not contained in the product.

* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)

 

Configuration

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E10A-USB for Starter Kit
  • Connection Cable (USB Cable, User Interface Cable)
  • Multi region 5 V power supply
  • Quick Start Guide
  • CD-ROM
    - Documents: User Manual, Tutorial, and more
    - IDE: High-performance Embedded Workshop
    - C/C++ Compiler: C/C++ Compiler Package for SuperH Family Evaluation Version
    - Debugger: E10A-USB Emulator Debugger

Notes

  • E10A-USB for Starter Kit is a special emulator for only Renesas Starter Kit products.
  • The C/C++ Compiler Package for SuperH Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for SuperH Family Evaluation Version has some restrictions compared to the Product Version.

    Trial period: 60 days
    The link size will be limited to 256 KB after 60 days.

 

PC System Requirements

  • IBM PC/AT or compatible PC (USB interface necessary) *1
  • Intel Pentium Ⅲ 600 MHz or higher *3
  • Memory 128 MB or higher
  • Microsoft Windows 2000/ Windows XP *2

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S.
*3: Pentium is a trademark of Intel Corporation of the U.S.

 

Technical Support

If you encounter problems concerning the bundled debugger (E10A-USB), please contact http://www.renesas.com/contact/.

When contacting us, please have the following information ready:
your name, company name, department name, fax number, MCU part number (ex. MCU: R5F72115D160FPV), tool part number, version of debugger and a brief description of the problem.

C/C++ Compiler Package for SuperH Family Evaluation Version does not come with technical support services.

 

Ordering Info

This product can be purchased through the normal sales channels.

Product Name Debugger
Supplied
Part Number
(Ordering Number)
Availability
Renesas Starter Kit for SH7211 E10A R0K572115S001BE Available

 

Product Limitation

Renesas Starter Kit for SH7211 Product Limitation (06 Jun 2007)

A limitation has been discovered with the Microcontroller used on a batch of Renesas Starter Kit for SH7211 products.

Part Number: R0K572115S000BE
Serial Numbers Affected: 67831 - 67930 inclusive
Batch No.: 100002464 (found on barcode label on product box)

The following failures occur in User Program Mode:

(1) A power-on reset, with the FWE pin = low, causes the MCU to be set to User Mode. Once set in User Mode the MCU cannot shift to User Program Mode even if the FWE pin is driven high.
(2) A power-on reset, with the FWE pin = high and the MD1 pin = high, causes the MCU to be fixed to User Program Mode. Once fixed to User Program Mode the MCU cannot shift to User Mode even if the FWE pin is driven low. In addition, the frequency control register (FRQCR) is fixed to the initial value, H'1000 (Iφ:Bφ:Pφ = 4:4:4), in User Program Mode, and cannot be changed once fixed.

Solution:

If you have any of the affected Renesas Starter Kit products and would like to receive an updated board please contact Renesas Electronics Europe Tools Support at tools.support.eu@renesas.com giving the serial number(s) of your Renesas Starter Kit(s) along with your contact details. We will then contact you with further information.

Renesas RULZ.com
Community site and gathering place for technical information

Software Library
All Renesas Starter Kits Sample Code


End of content

Back To Top