Skip to main content

 

Renesas Starter Kit for RL78/G13

Target Devices

RL78/G13

Device Part No. populated on the board: R5F100LEAFB (RL78/G13)

Product Overview

The Renesas Starter Kit for RL78/G13 is intended as a user-friendly introductory and evaluation tool for the RL78/G13 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using CubeSuite+ as well as programming the device using E1 emulator and/or Renesas Flash Programmer.

The Renesas Starter Kit for RL78/G13 may be connected to the host PC using the included USB E1 on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

* CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.

 

Block Diagram

 

Layout and Specification

The LCD display module is supplied as a detachable sub-board. The board dimensions are 120 mm by 100 mm, detailed dimensions are available in the user manual.

Item Specification
Microcontroller R5F100LEAFB
Input Clock Main: 20 MHz
Sub: 32.768 kHz
Potentiometer Single-turn, 10 kΩ
LED Power indicator: green x 1
User: green x 1, orange x 1, red x 2
Switch Reset x 1
User x 3
DC Power Jack 5 V Input
E1 Header 14-pin box header
RS232 Serial Connector 9-pin DSUB
LCD Display Connector 14-pin socket
LIN Connector 2.54 mm pitch, 3-pin x 1 (VBAT x 1, LIN Bus Line x 1, GND x 1)
Microcontroller Pin Header 2.54 mm pitch, 36-pin x 4 (J1, J2, J3, J4)
Application Board Interface 2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6)

* Microcontroller Pin Header, Application Board Interface and LCD Connector are not contained in the product.

* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)

 

Configuration

[Kit with Renesas CubeSuite+]

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E1 Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • CD-ROM
    - Documents:User Manual, Tutorial, and more
    - IDE: CubeSuite+ (Evaluation Software)
    RL78, 78K0R Compiler
    Debugger: E1 Emulator Debugger
    - Flash Memory Programmer:Renesas Flash Programmer (Evaluation Software)


    Notes


    The CubeSuite+ Evaluation Software does not come with technical support services. In addition, The CubeSuite+ Evaluation Software has some restrictions compared to the Product Version.

    - Automatic update (using Update Manager) is not supported.
    - The scope of available memory is restricted to 64 KB of the internal ROM (0-FFFFh) and to the internal RAM.

    The Renesas Flash Programmer Evaluation Software does not come with technical support services.

 

[Kit with IAR Embedded Workbench]

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E1 Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • CD-ROM
    - Documents: User Manual, Tutorial, and more
    - IDE:
    IAR Embedded Workbench for Renesas RL78 (16 KB KickStart edition)
    C/C++ Compiler for RL78
    Emulator Debugger
    and more


    Notes


    The KickStart edition corresponds to the full edition of IAR Embedded Workbench, with the following exceptions.

    - It has a code size limitation.
    - It does (normally) not include source code for runtime libraries.
    - It does not include support for MISRA C.
    - Very limited Technical Support.

 

PC System Requirements

[Kit with Renesas CubeSuite+]

  • IBM PC/AT or compatible PC (USB2.0 interface necessary) *1
  • Processor 1 GHz or higher (must support hyper-threading, multi-core CPUs)
  • Memory 2 GB or more recommended. Minimum requirement is 1 GB or more (64-bit Windows requires 2 GB or more) *2
  • Hard disk 600 MB or more spare capacity
  • Display 1024 x 768 or higher resolution, 65,535 or more colors
  • I/O device CD-ROM drive
  • Microsoft Windows XP / Windows Vista / Windows 7 *2
  • All other necessary software environments in addition to Windows OS.
    - .NET Framework 3.5 SP1
    - Microsoft Visual C++ 2008 SP1 runtime library
    - Internet Explorer 6.0 or later

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: Windows are registered trademarks of Microsoft Corporation of the U.S.

 

[Kit with IAR Embedded Workbench]

  • IBM PC/AT or compatible PC (USB2.0 interface necessary) *1
  • Processor 1 GHz or higher
  • Memory 1 GB or more recommended.
  • Hard disk 2 GB or more spare capacity
  • I/O device CD-ROM drive
  • Microsoft Windows XP / Windows Vista / Windows 7 *2

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: Windows are registered trademarks of Microsoft Corporation of the U.S.

 

Technical Support

If you encounter problems concerning the bundled debugger (E1), please contact http://www.renesas.com/contact/.

When contacting us, please have the following information ready:
your name, company name, department name, fax number, MCU part number (ex. MCU: R5F100LEAFB), tool part number, version of debugger and a brief description of the problem.

CubeSuite+ Evaluation Software and Renesas Flash Programmer Evaluation Software do not come with technical support services.

 

Ordering Information

These products can be purchased through the normal sales channels.

Product Name Debugger Supplied Part Number
(Ordering Number)
Availability
Renesas Starter Kit for RL78/G13 (Kit with Renesas CubeSuite+)
E1 R0K50100LS000BE Available
Renesas Starter Kit for RL78/G13 (Kit with IAR Embedded Workbench) E1 YR0K50100LS000BE Available
* CubeSuite+ is not generally promoted to the U.S. and European customers. Customers in the U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details.


End of content

Back To Top