Renesas Starter Kit+ for SH7670 (Discontinued product)
- Overview
- Documentation
- Design Support
Renesas Starter Kit+ for SH7670
Target Devices
Device Part No. populated on the board: R5S76700B200BG (SH7670)
Product Overview
The Renesas Starter Kit+ for SH7670 has been developed speed up code development and reduce time to market. An Renesas Starter Kit+, as the name suggests, is a complete development kit for Renesas microcontrollers.
Block Diagram

Layout and Specification
The LCD display module is supplied as a detachable sub-board. The board dimensions are 180 mm by 150 mm, detailed dimensions are available in the user manual.

| Item | Specification |
|---|---|
| Microcontroller | R5S76700B200BG |
| On-board Memory | Flash Memory (S29GL032A11TRIR23): 4 MB |
| SDRAM (K4S281632I-UC75): 16 MB | |
| Input Clock | Main: 25 MHz |
| USB: 48 MHz | |
| LED | Power indicator: green x 1 |
| User: green x 1, orange x 1, red x 2 | |
| Switch | Reset x 1 |
| User x 3 | |
| DIP Switch | 10-pole x 4 |
| DC Power Jack | 7 V to 15 V Input: Jumpers 5V_SEL_1 and 5V_SEL_2 Removed (Default setting) |
| 5 V Input: Jumpers 5V_SEL_1 and 5V_SEL_2 Fitted | |
| E10A Header | 14-pin box header |
| RS232 Serial Connector | 9-pin DSUB |
| Ethernet Connector | RJ45 |
| Host Interface | 2.54 mm pitch, 26-pin |
| Video Stream Interface | 2.54 mm pitch, 20-pin 1row |
| SSI Connector | 2.54 mm pitch, 7-pin 1row |
| LCD Display Connector | 14-pin socket |
| LCD Panel Connector | Hitachi 2.2” QVGA TFT: 0.3 mm pitch, 39-pin (H_LCD) |
| Generic LCD: 2.54 mm pitch, 40-pin (G_LCD) | |
| USB Connector | Host: USB-A |
| Function: USB-B | |
| Microcontroller Pin Header | 2.54 mm pitch, 40-pin x 4 (J1, J2, J7, J8) |
| 2.54 mm pitch, 24-pin x 4 (J3, J4, J5, J6) | |
| Application Board Interface | 2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x2 (JA5, JA6) |
| BUS Interface Option | 2.54 mm pitch, 50-pin (JA3) |
* SSI: Serial Sound Interface
* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)
Configuration
- CPU Board
- Detachable LCD Display Module
- Detachable AD Adjustment Shaft
- USB Host & Function Connection
- SMSC Ethernet Interface
- Hitachi 2.2” QVGA TFT Display
- E10A-USB for Starter Kit
- Connection Cable (USB Cable, User Interface Cable)
- 128 MB USB FLASH Memory Stick
- Ethernet cross-wired cable
- Multi region 12 V power supply
- Quick Start Guide
- CD-ROM
- Documents: User Manual, Tutorial, and more
- IDE: High-performance Embedded Workshop
- C/C++ Compiler: C/C++ Compiler Package for SuperH Family Evaluation Version
- Debugger: E10A-USB Emulator Debugger
Notes
- E10A-USB for Starter Kit is a special emulator for only Renesas Starter Kit+ products.
- The C/C++ Compiler Package for SuperH Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for SuperH Family Evaluation Version has some restrictions compared to the Product Version.
Trial period: 60 days
The link size will be limited to 256 KB after 60 days.
PC System Requirements
- IBM PC/AT or compatible PC (USB interface necessary) *1
- Intel Pentium III 600 MHz or higher *3
- Memory 128 MB or higher
- Microsoft Windows 2000/XP *2
*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S.
*3: Pentium is a trademark of Intel Corporation of the U.S.
Technical Support
If you encounter problems concerning the bundled debugger (E10A-USB), please contact http://www.renesas.com/contact/.
When contacting us, please have the following information ready:
your name, company name, department name, fax number, MCU part number (ex. MCU: R5S76700B200BG), tool part number, version of debugger and a brief description of the problem.
C/C++ Compiler Package for SuperH Family Evaluation Version and Flash Development Toolkit Evaluation Version do not come with technical support services.
Ordering Information
This product is discontinued.
| Product Name | Debugger Supplied | Part Number (Ordering Number) | Availability |
|---|---|---|---|
| Renesas Starter Kit+ for SH7670 | E10A | R0K576700S000BE | Discontinued Product |
USB Host Stack
| Download Name and Link | Type/ Size | Description |
|---|---|---|
| USB Host Stack v1.00.00 | EXE 5.64 MB | 25 May 2010 USB Host Stack for Renesas Starter Kit+ for SH7670 Demo v1.00.00 |
uCLinux SH7670 Board Support Package
Due to the very high level of peripheral integration on the SH7670 it is imperative that an operating system is used for most embedded designs.
Because of this Renesas have in conjunction with our Platinum Alliance Partner MPC Data ported uCLinux to the Renesas Starter Kit+ for SH7670.

The BSP includes the following items.
- Drivers for most on chip peripherals
- USB Host mass storage class application
- USB device mass storage class application
- Ethernet driver
- TCP/IP stack and file system (included in uCLinux)
- Boa HTTP web server
- All peripheral and uCLinux source code
At power up the uCLinux application will start and display a range of high definition bitmap pictures stored in FLASH on the TFT display. Remote control of the Renesas Starter Kit+ can then be achieved using the embedded web server and a standard PC browser.
Both USB Function and Host capabilities can be tested using the supplied USB FLASH memory stick.
Further application support on SH7670 uCLinux can be negotiated with our Platinum Alliance Partner MPC Data
(www.shlinux.com/)
Americas