Renesas Starter Kit+ for SH7264
- Overview
- Documentation
- Downloads
- Design Support
Renesas Starter Kit+ for SH7264
Target Devices
Device Part No. populated on the board: R5S72643P144FPU (SH7264)
Product Overview
The Renesas Starter Kit+ for SH7264 has been developed speed up code development and reduce time to market.
An Renesas Starter Kit+, as the name suggests, is a complete development kit for Renesas microcontrollers.
Block Diagram

Layout and Specification
The LCD display module is supplied as a detachable sub-board. The board dimensions are 175 mm by 154 mm, detailed dimensions are available in the user manual.

| Item | Specification |
|---|---|
| Microcontroller | R5S72643P144FPU |
| On-board Memory | Serial Flash (M25PX64): 64 Mbit |
| NAND Flash (K9NBG08U5M-PCB0): 8 Gbit | |
| NOR Flash (S29GL512P-10T-AIR20): 512 Mbit | |
| SDRAM (IS42S16320B-7TL): 64 MB | |
| Input Clock | Main: 18 MHz |
| Sub: 32.768 kHz | |
| LCD: 25.175 MHz | |
| USB: 48 MHz | |
| Video Decoder: 24.576 MHz | |
| External DAC/ADC (for CODEC): 13 MHz | |
| Ethernet (for PHY): 25 MHz | |
| Potentiometer | Single-turn, 10 kΩ |
| LED | 5 V Power indicator: blue x 1 |
| 3.3 V Power indicator: green x 1 | |
| User: yellow x 3 | |
| Switch | Reset x 1 |
| User x 16 |
|
| DC Power Jack | 5 V Input |
| E10A-USB Header | 14-pin box header |
| RS232 Serial Connector | 9-pin DSUB |
| LCD Display Connector | 14-pin socket |
| TFT-LCD Panel Connector | Hitatch 2.2'' QVGA TFT: 39-pin (CN11) |
| Generic LCD: 30-pin (JP12) | |
| USB Connector | Socket-A & Mini-B |
| CAN Connector | 2.54 mm pitch, 3-pin (CAN Bus line x 2, Ground x 1) |
| Ethernet Connector | RJ45 |
| SD Card Connector | Reverse Type |
| Audio Jack | Headphone & Speaker |
| Video Jack | Compsite & Separate |
| VGA Connector | DB15H |
| Microcontroller Pin Header | 56-pin (JP15), 32-pin (JP16) |
Configuration
- CPU Board
- Detachable LCD Display Module
- Detachable AD Adjustment Shaft
- Hitachi 2.2” QVGA TFT Display
- E10A-USB for Starter Kit
- Connection Cable (USB Cable, User Interface Cable)
- Multi region 5 V power supply
- Quick Start Guide
- CD-ROM
- Documents: User Manual, Tutorial and more
- IDE: High-performance Embedded Workshop
- C/C++ Compiler: C/C++ Compiler Package for SuperH Family Evaluation Version
- Debugger: E10A-USB Emulator Debugger
Notes
- E10A-USB for Starter Kit is a special emulator for only Renesas Starter Kit+ products.
- The C/C++ Compiler Package for SuperH Family Evaluation Version does not come with technical support services. In addition, the C/C++ Compiler Package for SuperH Family Evaluation Version has some restrictions compared to the Product Version.
Trial period: 60 days
The link size will be limited to 256 KB after 60 days
PC System Requirements
- IBM PC/AT or compatible PC (USB interface necessary) *1
- Intel Pentium III 600 MHz or higher *3
- Memory 128 MB or higher
- Microsoft Windows 2000/ Windows XP/Windows Vista *2
*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S.
*3: Pentium is a trademark of Intel Corporation of the U.S.
Technical Support
If you encounter problems concerning the bundled debugger (E10A-USB), please contact http://www.renesas.com/contact/.
When contacting us, please have the following information ready:
your name, company name, department name, fax number, MCU part number (ex. MCU: R5S72643P144FPU), tool part number, version of debugger and a brief description of the problem.
C/C++ Compiler Package for SuperH Family Evaluation Version does not come with technical support services.
Ordering Information
This product can be purchased through the normal sales channels.
| Product Name | Debugger Supplied | Part Number (Ordering Number) | Availability |
|---|---|---|---|
| Renesas Starter Kit+ for SH7264 | E10A | R0K572643S000BE (with Linux CD) | Available |
| YR0K572643S000BE-L (without Linux CD) |
Americas
