Renesas Starter Kit+ for SH7216
- Overview
- Documentation
- Downloads
- Design Support
Renesas Starter Kit+ for SH7216
Target Devices
Device Part No. populated on the board: R5F72167ADFA (SH7216)
Product Overview
The Renesas Starter Kit+ for SH7216 has been developed speed up code development and reduce time to market.
An Renesas Starter Kit+, as the name suggests, is a complete development kit for Renesas microcontrollers.
Block Diagram

Layout and Specification
The LCD display module is supplied as a detachable sub-board. The board dimensions are 175 mm by 130 mm, detailed dimensions are available in the user manual.

| Item | Specification |
|---|---|
| Microcontroller | R5F72167ADFA |
| On-board Memory | SDRAM (K4S281632K-UC/L75): 16 MB |
| Input Clock | Main: 12.5 MHz |
| USB: 48 MHz | |
| Ethernet (for PHY): 25 MHz | |
| Potentiometer | Single-turn, 10 kΩ |
| LED | Power indicator: green x 1 |
| Ethernet indicator: yellow x 5 | |
| User: green x 1, yellow x 1, orange x 1, red x 3 | |
| Switch | Reset x 1 |
| User x 3 | |
| DIP Switch | 4-pole x 2, 6-pole x 1 |
| DC Power Jack | 5 V Input |
| E10A-USB Header | Without AUD Function: 14-pin box header |
| With AUD Function: 36-pin, Mini-D Ribbon Connector, Right angle | |
| RS232 Serial Connector | 9-pin DSUB |
| LCD Display Connector | 14-pin socket |
| USB Connector | Socket-B |
| RCAN Connector | 2.54 mm pitch, 3-pin (CAN Bus line x 2, Ground x 1) |
| Ethernet Connector | RJ45 |
| Extension Header | 26-pin (JN1, JN2, JN5, JN6), 50-pin (JN3) |
* The position and the function assignment of JN1-JN6 differs from that of Extension Board Interface JA1-JA6 of other RSK products.
Configuration
- CPU Board
- Detachable LCD Display Module
- Detachable AD Adjustment Shaft
- E10A-USB for Starter Kit
- Connection Cable (USB Cable, User Interface Cable)
- Multi region 5 V power supply
- Quick Start Guide
- CD-ROM
- Documents: User Manual, Tutorial and more
- IDE: High-performance Embedded Workshop
- C/C++ Compiler: C/C++ Compiler Package for SuperH Family Evaluation Version
- Debugger: E10A-USB Emulator Debugger
Notes
- E10A-USB for Starter Kit is a special emulator for only Renesas Starter Kit+ products.
- The C/C++ Compiler Package for SuperH Family Evaluation Version does not come with technical support services. In addition, the C/C++ Compiler Package for SuperH Family Evaluation Version has some restrictions compared to the Product Version.
Trial period: 60 days
The link size will be limited to 256 KB after 60 days
PC System Requirements
- IBM PC/AT or compatible PC (USB interface necessary) *1
- Intel Pentium III 600 MHz or higher *3
- Memory 128 MB or higher
- Microsoft Windows 2000/ Windows XP/Windows Vista *2
*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S.
*3: Pentium is a trademark of Intel Corporation of the U.S.
Technical Support
If you encounter problems concerning the bundled debugger (E10A-USB), please contact http://www.renesas.com/contact/.
When contacting us, please have the following information ready:
your name, company name, department name, fax number, MCU part number (ex. MCU: R5F72167ADFA), tool part number, version of debugger and a brief description of the problem.
C/C++ Compiler Package for SuperH Family Evaluation Version does not come with technical support services.
Ordering Information
This product can be purchased through the normal sales channels.
| Product Name | Debugger Supplied | Part Number (Ordering Number) | Availability |
|---|---|---|---|
| Renesas Starter Kit+ for SH7216 | E10A | R0K572167S000BE | Available |
Americas