Renesas Starter Kit LCD Application Board
- Overview
- Documentation
- Design Support
Renesas Starter Kit LCD Application Board
Product Overview
The LCD Application Board is an add-on tool for Renesas Starter Kits where the microcontroller is equipped with a direct LCD peripheral driver (for example the Renesas Starter Kit for H8/38347). It is designed to be plugged into the main Renesas Starter Kit board and all the necessary software is already included with the Renesas Starter Kit.
- 8 character 14 segment "starburst" LCD.
- Mountings for direct application to the Renesas Starter Kit.
- Interface to standard LCD expansion connector and Renesas Starter Kit expansion connections.
- Battery coin cell holder for low power testing.
Kit Contents
- Application Board
- Documentation
Layout
The board dimensions are 170mm by 100mm, detailed dimensions are available in the user manual.

Ordering Information
This product can be purchased through the normal sales channels.
| Product Name | Key Feature | Part Number (Ordering Number) | Availability |
|---|---|---|---|
| Renesas Starter Kit LCD Application Board | LCD | R0K0APPBDB010BE | Available |
Americas