Skip to main content

 

Renesas Starter Kit for H8/36079

Target Devices

H8/36077, H8/36079 Group

Device Part No. populated on the board: HD64F36079GFZ (H8/36079 Group)

Product Overview

The Renesas Starter Kit for H8/36079 is intended as a user-friendly introductory and evaluation tool for the H8/36079 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E8a emulator and/or Flash Development Toolkit.

The Renesas Starter Kit for H8/36079 may be connected to the host PC using a simple RS232 serial connection or via the included USB E8a on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

 

Block Diagram

 

Layout and Specification

The LCD display module is supplied as a detachable sub-board. The board dimensions are 85 mm by 100 mm, detailed dimensions are available in the user manual.

Item Specification
Microcontroller HD64F36079GFZ
Input Clock Main: 20 MHz
Sub: 32.768 kHz
Potentiometer Single-turn, 10 kΩ
LED Power indicator: green x 1
Boot indicator: orange x 1
User: green x 1, orange x 1, red x 2
Switch Reset x 1
User/Boot x 1
User x 2
DC Power Jack 5 V Input
E8a Header 14-pin box header
RS232 Serial Connector 9-pin DSUB
LCD Display Connector 14-pin socket
Microcontroller Pin Header 2.54 mm pitch, 16-pin x 4
Application Board Interface 2.54 mm pitch, 26-pin x 2

* Microcontroller Pin Header and Application Board Interface are not contained in the product.

* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)

 

Configuration

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E8a Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • CD-ROM
    - Documents: User Manual, Tutorial and more
    - IDE: High-performance Embedded Workshop
    - C/C++ Compiler: C/C++ Compiler Package for H8SX, H8S, H8 Families Evaluation Version
    - Debugger: E8a Emulator Debugger
    - Flash Programmer: Flash Development Toolkit Evaluation Version

Notes

  • The C/C++ Compiler Package for H8SX, H8S, H8 Families Evaluation Version does not come with technical support services. In addition, the C/C++ Compiler Package for H8SX, H8S, H8 Families Evaluation Version has some restrictions compared to the Product Version.

    Trial period: 60 days
    The link size will be limited to 64 KB after 60 days.
  • The Flash Development Toolkit Evaluation Version does not come with technical support services.

 

PC System Requirements

  • IBM PC/AT or compatible PC (USB interface necessary) *1
  • Intel Pentium III 600 MHz or higher *3
  • Memory 128 MB or higher
  • Microsoft Windows 2000/XP *2

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S.
*3: Pentium is a trademark of Intel Corporation of the U.S.

 

Technical Support

If you encounter problems concerning the bundled debugger (E8a), please contact http://www.renesas.com/contact/.

When contacting us, please have the following information ready:
your name, company name, department name, fax number, MCU part number (ex. MCU: HD64F36079GFZ), tool part number, version of debugger and a brief description of the problem.

C/C++ Compiler Package for H8SX, H8S, H8 Families Evaluation Version and Flash Development Toolkit Evaluation Version do not come with technical support services.

 

Ordering Information

This product is discontinued.

Product Name Debugger
Supplied
Part Number
(Ordering Number)
Availability
Reneas Starter Kit for H8/36079 E8a R0K436079S000BE Discontinued Product

 

Renesas RULZ.com
Community site and gathering place for technical information

Software Library
All Renesas Starter Kits Sample Code


End of content

Back To Top