Renesas Starter Kit for 3803L (Discontinued product)
- Overview
- Documentation
- Downloads
- Design Support
Renesas Starter Kit for 3803L
Target Devices
Device Part No. populated on the board: M38039FFLHP (3803L Group)
Product Overview
The Renesas Starter Kit for 3803L is intended as a user-friendly introductory and evaluation tool for the 3803L microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E8a emulator and/or Flash Development Toolkit.
The Renesas Starter Kit for 3803L may be connected to the host PC using a simple RS232 serial connection (not normally fitted) or via the included USB E8a on chip debugging interface.
The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.
Block Diagram

Layout and Specification
The LCD display module is supplied as a detachable sub-board. The board dimensions are 85 mm by 100 mm, detailed dimensions are available in the user manual.

| Item | Specification |
|---|---|
| Microcontroller | M38039FFLHP |
| Input Clock | Main: 16 MHz |
| Sub: 32.768 kHz | |
| Potentiometer | Single-turn, 10 kΩ |
| LED | Power indicator: green x 1 |
| Boot indicator: orange x 1 | |
| User: green x 1, orange x 1, red x 2 | |
| Switch | Reset x 1 |
| User/Boot x 1 | |
| User x 2 | |
| DC Power Jack | 5 V Input |
| E8a Header | 14-pin box header |
| RS232 Serial Connector | 9-pin DSUB |
| LCD Display Connector | 14-pin socket |
| Microcontroller Pin Header | 2.54 mm pitch, 16-pin x 4 |
| Application Board Interface | 2.54 mm pitch, 26-pin x 2 |
* Microcontroller Pin Header and Application Board Interface are not contained in the product.
* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)
Configuration
- CPU Board
- Detachable LCD Display Module
- Detachable AD Adjustment Shaft
- E8a Emulator
- Connection Cable (USB Cable, User Interface Cable)
- Quick Start Guide
- CD-ROM
- Documents: User Manual, Tutorial and more
- IDE: High-performance Embedded Workshop
- C Compiler: M3T-ICC740 Evaluation Version (IAR Systems' C Compiler)
- Assembler: Assembler M3T-SRA74 Evaluation Version
- Debugger: E8a Emulator Debugger
- Flash Memory Programmer: Flash Development Toolkit Evaluation Version - Voltage Conversion Board for QzROM microcontrollers
Notes
- The M3T-ICC740 Evaluation Version (IAR Systems' C Compiler) and Assembler M3T-SRA74 Evaluation Version do not come with technical support services.
- The Flash Development Toolkit Evaluation Version does not come with technical support services.
- This Voltage Conversion Board is an optional programming tool for QzROM microcontrollers. Therefore, Do not connect the Voltage Conversion Board to a CPU Board which mount a flash microcontroller. For more detail on the Voltage Conversion Board, refer to the Voltage Conversion Board User's Manual.
PC System Requirements
- IBM PC/AT or compatible PC (USB interface necessary) *1
- Intel Pentium III 600 MHz or higher *3
- Memory 128 MB or higher
- Microsoft Windows 2000/XP *2
*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S.
*3: Pentium is a trademark of Intel Corporation of the U.S.
Technical Support
If you encounter problems concerning the bundled debugger (E8a), please contact http://www.renesas.com/contact/.
When contacting us, please have the following information ready:
your name, company name, department name, fax number, MCU part number (ex. MCU: M38039FFLHP), tool part number, version of debugger and a brief description of the problem.
C Compiler M3T-ICC740 Evaluation Version (IAR Systems' C Compiler), Assembler M3T-SRA74 Evaluation Version and Flash Development Toolkit Evaluation Version do not come with technical support services.
Ordering Information
This product is discontinued.
| Product Name | Debugger Supplied | Part Number (Ordering Number) | Availability |
|---|---|---|---|
| Renesas Starter Kit for 3803L | E8a | R0K338039S001BR | Discontinued Product |
Americas