Renesas Starter Kit for H8SX/1582 (Discontinued product)
Renesas Starter Kit for H8SX/1582
Target Devices
Device Part No. populated on the board: R5F61582FP (H8SX/1582F)
Product Overview
The Renesas Starter Kit for H8SX/1582 is intended as a user-friendly introductory and evaluation tool for the H8SX/1582 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E8 emulator and/or Flash Development Toolkit.
The Renesas Starter Kit for H8SX/1582 may be connected to the host PC using a simple RS232 serial connection (not normally fitted) or via the included USB E8 on chip debugging interface.
The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.
Block Diagram

Layout and Specification
Users should note that the RS232 serial port connector is not populated by default. The LCD display module is supplied as a detachable sub-board. The board dimensions are 120 mm by 100 mm, detailed dimensions are available in the user manual.

| Item | Specification |
| Microcontroller | R5F61582FP |
| Input Clock | 6 MHz |
| Potentiometer | Single-turn, 10 kΩ |
| LED | Power indicator: green x 1 |
| Boot indicator: orange x 1 | |
| User: green x 1, orange x 1, red x 2 | |
| Switch | Reset x 1 |
| User/Boot x 1 | |
| User x 2 | |
| DC Power Jack | 5 V Input |
| E8 Header | 14-pin box header |
| Debug Connector Option | 14-pin box header (for E10A-USB) |
| RS232 Serial Connector | 9-pin DSUB |
| LCD Display Connector | 14-pin socket |
| Microcontroller Pin Header | 2.54 mm pitch, 30-pin x 4 |
| Application Board Interface | 2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6) |
| * | Debug Connector Option, RS232 Serial Connector, Microcontroller Pin Header and Application Board Interface are not contained in the product. |
Configuration
| • | CPU Board | |
| • | Detachable LCD Display Module | |
| • | Detachable AD Adjustment Shaft | |
| • | E8 Emulator | |
| • | Connection Cable (USB Cable, User Interface Cable) | |
| • | Quick Start Guide | |
| • | CD-ROM | |
| - Documents | : User Manual, Tutorial, and more | |
| - IDE | : High-performance Embedded Workshop | |
| - C/C++ Compiler | : C/C++ Compiler Package for H8SX, H8S, H8 Families Evaluation Version | |
| - Debugger | : E8 Emulator Debugger | |
| - Flash Memory Programmer | : Flash Development Toolkit Evaluation Version | |
Notes
| • | The C/C++ Compiler Package for H8SX, H8S, H8 Families Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for H8SX, H8S, H8 Families Evaluation Version has some restrictions compared to the Product Version. |
| Trial period: 60 days The link size will be limited to 64 KB after 60 days. |
|
| • | The Flash Development Toolkit Evaluation Version does not come with technical support services. |
PC System Requirements
| • | IBM PC/AT or compatible PC (USB interface necessary) *1 |
| • | Intel Pentium Ⅲ 600 MHz or higher *3 |
| • | Memory 128 MB or higher |
| • | Microsoft Windows 98SE/ Windows ME / Windows 2000/ Windows XP *2 |
*1: | IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S. |
| *2: | MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S. |
| *3: | Pentium is a trademark of Intel Corporation of the U.S. |
Technical Support
If you encounter problems concerning the bundled debugger (E8), please contact http://www.renesas.com/contact/.
When contacting us, please have the following information ready:
your name, company name, department name, fax number, MCU part number (ex. MCU: R5F61582FP), tool part number, version of debugger and a brief description of the problem.
C/C++ Compiler Package for H8SX, H8S, H8 Families Evaluation Version and Flash Development Toolkit Evaluation Version do not come with technical support services.
Ordering Information
This product is discontinued.
| Product Name | Debugger Supplied | Part Number (Ordering Number) | Availability |
|---|---|---|---|
| Renesas Starter Kit for H8SX/1582 | E8 | R0K561582S000BE | Discontinued Product |
![]()
Community site and gathering place for technical information
![]()
All Renesas Starter Kits Sample Code
Americas