Skip to main content

Specifications of Common Expansion Board Interface for Renesas Starter Kits

Through-holes JA1 to JA6 of a CPU board of a Renesas Starter Kit are for use with the common expansion board interface.

  • JA1, 2: Supported by all Renesas Starter Kits.
  • JA3: Only on MCUs that support external bus expansion.
  • JA4: Only on MCUs that support LCD drive control.
  • JA5, 6: Only on 120 mm x 100 mm boards.

Note:
Depending on the Renesas Starter Kit, common expansion board interface functions may not be supported, or may not be able to be used simultaneously with expansion board interface functions. Please refer to the user's manual of your Renesas Starter Kit for details.

For CPU board dimensions, please refer to the following PDF file.
PDFファイル Renesas Starter Kit CPU Board Size (29 KB)

Click an expansion interface (gray block) in the graphic to jump to a pin table.
block diagram JA5 Expansion board interface JA1 Expansion board interface JA4 Expansion board interface JA3 Expansion board interface JA2 Expansion board interface JA6 Expansion board interface

JA1 Expansion board interface June 16, 2010

Pin Function Signal I/O Pin Function Signal I/O
1 5 V Power supply 5V - 2 GND GND -
3 3.3 V Power supply 3V3 - 4 GND GND -
5 Analog power supply AVCC - 6 Analog GND AVSS -
7 Analog reference
voltage
VREF - 8 A/D trigger ADTRG I
9 A/D converter ADC0 I 10 A/D converter ADC1 I
11 A/D converter ADC2 I 12 A/D converter ADC3 I
13 D/A converter DAC0 O 14 D/A converter DAC1 O
15 I/O ports IO_0 I/O 16 I/O ports IO_1 I/O
17 I/O ports IO_2 I/O 18 I/O ports IO_3 I/O
19 I/O ports IO_4 I/O 20 I/O ports IO_5 I/O
21 I/O ports IO_6 I/O 22 I/O ports IO_7 I/O
23 External interrupt
request
IRQ3 I 24 I2C-bus spare port IIC_EX -
M2_HSIN0 M2_HSIN0 I
25 I2C-bus data
transmit/receive
IIC_SDA I/O 26 I2C-bus clock IIC_SCL I/O

JA2 Expansion board interface June 16, 2010

Pin Function Signal I/O Pin Function Signal I/O
1 Reset RESET I 2 External clock input EXTAL I
3 Non-Maskable
interrupt request
NMI I 4 GND GND -
5 WDT Overflow WDT_OVF O 6 Serial port transmit SCIaTX O
7 External interrupt
request
IRQ0 I 8 Serial port receive SCIaRX I
M1_HSIN0 M1_HSIN0 I
9 External interrupt
request
IRQ1 I 10 Serial port clock SCIaCK I/O
M1_HSIN1 M1_HSIN1 I
11 Motor control 1
Up/Down count
M1_UD I 12 Serial port handshake CTSRTS I/O
13 Motor control 1
three-phase PWM
output 1 positive
M1_Up O 14 Motor control 1
three-phase PWM
output 1 negative
M1_Un O
15 Motor control 1
three-phase PWM
output 2 positive
M1_Vp O 16 Motor control 1
three-phase PWM
output 2 negative
M1_Vn O
17 Motor control 1
three-phase PWM
output 3 positive
M1_Wp O 18 Motor control 1
three-phase PWM
output 3 negative
M1_Wn O
19 Timer output TMR0 O 20 Timer output TMR1 O
21 Timer input TRIGa I 22 Timer input TRIGb I
23 External interrupt
request
IRQ2 I 24 Motor control 1 POE M1_POE I
Reset on Index
(Motor Control)
M1_EncZ I
M1_HSIN2 M1_HSIN2 I
25 Motor Control 1
TRCCLK
M1_TRCCLK I 26 Motor Control 1
TRDCLK
M1_TRDCLK I

JA3 Expansion board interface (Optional Bus header) June 16, 2010

Pin Function Signal I/O Pin Function Signal I/O
1 Address signal A0 O 2 Address signal A1 O
3 Address signal A2 O 4 Address signal A3 O
5 Address signal A4 O 6 Address signal A5 O
7 Address signal A6 O 8 Address signal A7 O
9 Address signal A8 O 10 Address signal A9 O
11 Address signal A10 O 12 Address signal A11 O
13 Address signal A12 O 14 Address signal A13 O
15 Address signal A14 O 16 Address signal A15 O
17 Data signal D0 I/O 18 Data signal D1 I/O
19 Data signal D2 I/O 20 Data signal D3 I/O
21 Data signal D4 I/O 22 Data signal D5 I/O
23 Data signal D6 I/O 24 Data signal D7 I/O
25 Data read RDn O 26 Data write WRn O
SDRAM Write Enable WEn O
27 Chip select CSa O 28 Chip select CSb O
29 Data signal D8 I/O 30 Data signal D9 I/O
31 Data signal D10 I/O 32 Data signal D11 I/O
33 Data signal D12 I/O 34 Data signal D13 I/O
35 Data signal D14 I/O 36 Data signal D15 I/O
37 Address signal A16 O 38 Address signal A17 O
39 Address signal A18 O 40 Address signal A19 O
SDRAM Bank 0 B0 O
41 Address signal A20 O 42 Address signal A21 O
SDRAM Bank 1 B1 O SDRAM Bank 2 B2 O
43 Address signal A22 O 44 Clock output SDCLK O
SDRAM Bank 3 B3 O
45 Chip select CSc O 46 Address line enable ALE O
Wait Wait O SDRAM SDCLK
Enable
CKE O
47 Higher-order byte
data write
HWRn O 48 Lower-order byte
data write
LWRn O
SDRAM Data Mask
Enable
DQM1 O SDRAM Data Mask
Enable
DQM0 O
49 Column address
select
CAS O 50 Row address select RAS O

JA4 Expansion board interface (LCD interface) June 16, 2010

If JA4 is used as interface to a built-in LCD segment controller, then the pin assignment shall be:

Pin Function Signal I/O Pin Function Signal I/O
1 LCD power supply V1 - 2 LCD power supply V2 -
3 LCD power supply V3 - 4 LCD power supply V4 -
5 GND Vss - 6 GND Vss -
7 LCD common COM1 O 8 LCD common COM2 O
9 LCD common COM3 O 10 LCD common COM4 O
11 LCD segment SEG1 O 12 LCD segment SEG2 O
13 LCD segment SEG3 O 14 LCD segment SEG4 O
15 LCD segment SEG5 O 16 LCD segment SEG6 O
17 LCD segment SEG7 O 18 LCD segment SEG8 O
19 LCD segment SEG9 O 20 LCD segment SEG10 O
21 LCD segment SEG11 O 22 LCD segment SEG12 O
23 LCD segment SEG13 O 24 LCD segment SEG14 O
25 LCD segment SEG15 O 26 LCD segment SEG16 O
27 LCD segment SEG17 O 28 LCD segment SEG18 O
29 LCD segment SEG19 O 30 LCD segment SEG20 O
31 LCD segment SEG21 O 32 LCD segment SEG22 O
33 LCD segment SEG23 O 34 LCD segment SEG24 O
35 LCD segment SEG25 O 36 LCD segment SEG26 O
37 LCD segment SEG27 O 38 LCD segment SEG28 O
39 LCD segment SEG29 O 40 LCD segment SEG30 O
41 LCD segment SEG31 O 42 LCD segment SEG32 O
43 LCD segment SEG33 O 44 LCD segment SEG34 O
45 LCD segment SEG35 O 46 LCD segment SEG36 O
47 LCD segment SEG37 O 48 LCD segment SEG38 O
49 LCD segment SEG39 O 50 LCD segment SEG40 O

JA4 Expansion board interface (Direct LCD Drive) June 16, 2010

If JA4 shall be used for LCD direct drive, the pin assignment shall be:

Pin Function Signal I/O Pin Function Signal I/O
1 5 V Power supply 5V - 2 5 V Power supply 5V -
3 3.3 V Board
Power supply
Board_VCC - 4 3.3 V Board
Power supply
Board_VCC -
5 Reserved - - 6 Reserved - -
7 B1 B1 O 8 B2 B2 O
9 B3 B3 O 10 B4 B4 O
11 B5 B5 O 12 G0 G0 O
13 G1 G1 O 14 G2 G2 O
15 G3 G3 O 16 G4 G4 O
17 G5 G5 O 18 R1 R1 O
19 R2 R2 O 20 R3 R3 O
21 R4 R4 O 22 R5 R5 O
23 ExDMAC ACK
EDACK
EDACK O 24 H-SYNC HSYNC O
25 Dot clock DOTCLK O 26 LCD_DEN LCD_DEN O
27 V-SYNC VSYNC O 28 ExDAMC REQ
EDREQ
EDREQ O
29 Sync serial clock SSCK O 30 Sync serial input SSI I
31 Sync serial output SSO O 32 Chip select
(active on low)
CSn O
33 Reset
(active on low)
RESn I 34 GND GND -
35 Backlight BACKLIGHT O 36 SD dot clock SD-DOT_CLK O
37 GND GND - 38 GND GND -
39 GND GND - 40 GND GND -
41 Touch panel
X drive
X_DRIVE O 42 Touch panel
Y drive
Y_DRIVE O
43 Touch panel
X input 1
X_INPUT1 I 44 Touch panel
Y input 1
Y_INPUT1 I
45 Touch panel
X input 2
X_INPUT2 I 46 Touch panel
Y input 2
Y_INPUT2 I
47 Reserved - - 48 Reserved - -
49 Reserved - - 50 Reserved - -

JA5 Expansion board interface June 16, 2010

Pin Function Signal I/O Pin Function Signal I/O
1 A/D converter ADC4 I 2 A/D converter ADC5 I
3 A/D converter ADC6 I 4 A/D converter ADC7 I
5 CAN data transmit CAN1TX O 6 CAN data receive CAN1RX I
7 CAN data transmit CAN2TX O 8 CAN data receive CAN2RX I
9 External interrupt
request
IRQ4 I 10 External interrupt
request
IRQ5 I
Reset on Index M2_EncZ I M2_HSIN2 M2_HSIN2 I
M2_HSIN1 M2_HSIN1 I
11 Motor control 2
Up/Down count
M2_UD I 12 Motor control 2 Uin M2_Uin I
13 Motor control 2 Vin M2_Vin I 14 Motor control 2 Win M2_Win I
15 Motor control 2
toggle
M2_Toggle I 16 Motor control 2 POE M2_POE I
17 Motor control 2
external input clock
M2_TRCCLK I 18 Motor control 2
external input clock
M2_TRDCLK I
19 Motor control 2
three-phase PWM
output 1 positive
M2_Up O 20 Motor control 2
three-phase PWM
output 1 negative
M2_Un O
21 Motor control 2
three-phase PWM
output 2 positive
M2_Vp O 22 Motor control 2
three-phase PWM
output 2 negative
M2_Vn O
23 Motor control 2
three-phase PWM
output 3 positive
M2_Wp O 24 Motor control 2
three-phase PWM
output 3 negative
M2_Wn O

JA6 Expansion board interface Feb 21, 2011

Pin Function Signal I/O Pin Function Signal I/O
1 DMA transfer
request input
DREQ I 2 DMA transfer
discernment signal output
DACK O
3 DMA transfer end
signal input
TEND I 4 DMA Standby input STBYn I
5 UART transmit RS232TX O 6 UART receive RS232RX I
7 Serial port receive SCIbRX I 8 Serial port transmit SCIbTX O
9 Serial port transmit SCIcTX O 10 Serial port clock SCIbCK I/O
11 Serial port clock SCIcCK I/O 12 Serial port receive SCIcRX I
13 Motor control 1 toggle M1_Toggle I 14 Motor control 1 Uin M1_Uin I
15 Motor control 1 Vin M1_Vin I 16 Motor control 1 Win M1_Win I
17 Reserved - - 18 Reserved - -
19 Reserved - - 20 Reserved - -
21 Reserved - - 22 Reserved - -
23 Unregulated supply Unregulated_VCC - 24
GND
GND -

Renesas RULZ.com
Community site and gathering place for technical information

Software Library
All Renesas Starter Kits Sample Code

IO Wizard
Note:This will let you go to the Renesas America site.

Coding Assistance
Sample Application Program Generator & Organizer System


End of content

Back To Top