Skip to main content

RPBRX210 image

RPB Part Number: YRPBRX210

Product Overview

The RX210 with the RPB Promotional board makes Low Power, Low Voltage, Safety Functions, High Performance Technology accessible to everyone

The RPB is a small evaluation board with integrated USB on chip debugger and comes with all the software required, including a compiler to evaluate the RX210. It has been designed to showcase RX210's ability to run in different low power modes balancing performance with power consumption.

 

RX210 Overview

 

Product Features

  • Pre-programmed with a low power demo, it allows you to measure power consumption in different power modes
  • An integrated debugger allowing you to start programming and debugging an application without additional hardware
  • Allows you to familiarize with HEW, Renesas free IDE
  • Allows you to familiarize with RX210 Architecture

RX 210 image

Video

Learn more about the RX200 Family from this video clip

Software Update

When using J-link versions 4.43 or older, modifying the on-chip clock registers during debugging can cause the debugger to crash.
Update the debugger software to v4.44c or newer to fix this issue.

The latest versions of the J-Link debugger software can be found here: http://www.segger.com/cms/J-Link-RX.html


End of content

Back To Top