YRPBRL78G13 (For RL78/G13)
- Overview
- Documentation
- Downloads
- Design Support
Overview
The YRPBRL78G13 is a promotion board for the new Renesas RL78 microcontroller family. It supports on-board debugging, flash programming, and is pre-programmed to work with the GUI provided on the included DVD to demonstrate the low-power capabilities of the Renesas RL78 MCU.
When you would like to start software development or MCU evaluation, please access to Design Support.
Videos
Features
- Easy to use device demonstration capabilities
- Power supply via USB interface
- On-Board debug function by using the IAR CSPY debugger
- WriteEZ5 Flash programming software (preliminary version)
- Applilet3 Device driver code generator (preliminary version)
- Various input / output signals available, such as all I/O ports, virtual UART interface and 1 LED
- Included IAR Embedded Workbench for RL78 and the IAR C-SPY debugger
Package Content
- YRPBRL78G13 promotion board
- USB Type A / Mini-B cable
- Screwdriver to adjust the potentiometer voltage
- DVD containing all the software, tools, and documentation
- Demonstration and Evaluation GUI
- IAR Embedded Workbench IDE (Kick-start version)
- USB interface driver for GUI and user communication
- Debugging and Programming Sample code and documentation
Ordering Information
| Tools Orderable Part Number(s) | Distributor Name | Distributor Region | Description | Suggested Price/pcs |
|---|---|---|---|---|
| YRPBRL78G13 | AVNET EXPRESS AMERICAS | US | Renesas demonstration Kit for RL78G13 | $25 |
| YRPBRL78G13 | FUTURE ELECTRONICS | US | Renesas demonstration Kit for RL78G13 | $25 |
Americas