Renesas Promotion Board for RL78/G13
![]() | ![]() |
![]() |
Product Overview
The YRPBRL78G13 is a promotion board for the new Renesas RL78 microcontroller family. It supports on-board debugging, flash programming, and is pre-programmed to work with the GUI provided on the included DVD to demonstrate the low-power capabilities of the Renesas RL78 MCU.
Product Features
- Easy to use device demonstration capabilities
The YRPBRL78G13 contains elements to easily demonstrate simple I/O-functions (i.e. LED output, I/O lines, UART serial interface) together with the key functions such as Real Time Clock (RTC), ADC, Timers, safety functions and on-chip data flash. - Power supply via USB interface
The YRPBRL78G13 is powered via USB interface. No separate power supply is needed, although a connector is provided to supply an external power supply if required. - On-Board debug function
The YRPBRL78G13 supports an On-Board debug function by using the IAR CSPY debugger, without the need of additional debug hardware. It allows Flash programming and supports standard debug functions such as code execution, single stepping, software breakpoints, memory manipulation etc. - WriteEZ5 Flash programming software (preliminary version)
Windows based Flash programming software allows the user to select and download application programs to the YRPBRL78G13 board for evaluation purposes. - Applilet3 Device driver code generator
Software tool used to generate device driver code to initialize and use on-chip peripherals (preliminary version) - Various input / output signals available, such as
- All I/O ports prepared to be connected to user hardware
- Virtual UART interface, via the μPD78F0730 78K0 8-bit microcontroller with on-board USB interface
- 1 LED connected to a RL78/G13 port for visualization.
- The IAR Embedded Workbench for RL78 and the IAR C-SPY debugger are included. These packages are restricted in such that maximum program code size is limited to 16 Kbytes.
- Full documentation is included for the Renesas software tools and the RL78/G13 device.
Package Content
- YRPBRL78G13 promotion board
- USB Type A / Mini-B cable
- Screwdriver to adjust the potentiometer voltage
- DVD containing all the software, tools, and documentation needed to quickly start evaluating the product:
- Demonstration and Evaluation GUI
- IAR Embedded Workbench IDE (Kick-start version)
- USB interface driver for GUI and user communication
- Debugging and Programming Sample code and documentation
Software Download
| Name | File Type | File Size | Date |
|---|---|---|---|
| RPB for RL78/G13 installation DVD (Unzip and run autorun.exe) | zip | 343MB | 02 May 2011 |
| Applilet3 device driver code generator for RL78/G13 (V1.03.00) | zip | 11MB | 21 Oct 2011 |
Documentation
| Name | File Type | File Size | Date |
|---|---|---|---|
| RL78/G13 RPB Quickstart Guide | 264KB | 28 Mar 2011 | |
| RL78/G13 RPB User Manual | 4MB | 25 Mar 2011 | |
| Virtual COM port USB drivers | zip | 90KB | 28 Apr 2011 |
Americas