Skip to main content

Watch Video

Product Overview

The Renesas RX-Stick for RX610 is intended as a user-friendly introductory and demonstration tool for the Renesas RX610 microcontroller in particular as well as the new Renesas RX600 family in general. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as the on-board serial debugger.

The purpose of the board is to enable the user to evaluate the capabilities of the RX architecture by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful platform for developing a prototype of your application.

Product Lineup:

The servers are busy.
Please wait awhile and try again.
We appreciate your patience and apologize for the inconvenience.

End of content

Back To Top