Skip to main content

Target Devices

V850 Microcontrollers

  • V850ES/JG2
  • V850ES/JJ2

Overview

As a CPU board usable in connection with the on-chip debugging emulator E1 or MINICUBE2, this product achieves simple and easy evaluation of the target MCU.

Features

  • Built-in V850ES/JG2 (μPD70F3717GC) MCU with 384KB flash memory and 32 KB RAM.
  • High-speed operation of 20 MHz system clock (5 MHz oscillator used).
  • Equipped with maximum 84 I/O ports
  • Both flash memory programming and on-chip debugging supported (SIB0/SOB0/SCKB0/PCM0 pins)
  • Simple testing possible with 2 LEDs and 1 SW
  • Equipped with universal area (2.54mm pitch)
  • MCU pins assigned to the peripheral board and connector for higher expandability
  • Lead-free (Pb-free)
  • Operating voltage 3.0V-3.6V, operatable on 2 batteries

Connection with The E1 Emulator

The CPU board is provided with a 16-pin/2.54mm pitch connector for the connection with MINICUBE2. Connecting it to the E1 emulator, whose user interface cable has a 14-pin/2.54mm pitch connector, requires the optional adapter QB-F14T16-01 (See here for the details) .

Related Resources


End of content

Back To Top