Skip to main content

Target Devices

78K0 Microcontrollers

  • 78K0/KA2-L
  • 78K0/KB2-L
  • 78K0/KC2-L
  • 78K0/KY2-L

Overview

As a CPU board usable in connection with the on-chip debugging emulator E1 or MINICUBE2, this product achieves simple and easy evaluation of the target MCU.

Features

  • Built-in 78K0/KC2-L (μPD78F0588GA) MCU
  • Operatable at high speed with the 10 MHz system clock (oscillator equipped) (when supplied with 2.7 to 5.5V)
  • Use SSP-T7-FL(Seiko Instruments Inc.) for sub clock.
  • Equipped with universal area (2.54mm pitch)
  • Both flash memory programming and on-chip debugging supported (TOOL0/TOOL1 pins)
  • Lead-free (Pb-free)

Connection with The E1 Emulator

The CPU board is provided with a 16-pin/2.54mm pitch connector for the connection with MINICUBE2. Connecting it to the E1 emulator, whose user interface cable has a 14-pin/2.54mm pitch connector, requires the optional adapter QB-F14T16-01 (See here for the details) .

Related Resources


End of content

Back To Top