QB-78K0FB2L-TB
- Overview
- Documentation
- Design Support
Target Devices
78K0 Microcontrollers
- 78K0/FA2-L
- 78K0/FB2-L
- 78K0/FY2-L
Overview
As a CPU board usable in connection with the on-chip debugging emulator E1 or MINICUBE2, this product achieves simple and easy evaluation of the target MCU.
Features
- Built-in 78K0/FB2-L (μPD78F0865MC) MCU
- High-speed operation enabled at 20MHz (when supplied with 4.0 to 5.5 V)
- Equipped with universal area (2.54mm pitch)
- Both flash memory programming and on-chip debugging supported (TOOL0/TOOL1 pins)
- MCU pins assigned to the peripheral board and connector for higher expandability
- Lead-free (Pb-free)
Connection with The E1 Emulator
The CPU board is provided with a 16-pin/2.54mm pitch connector for the connection with MINICUBE2. Connecting it to the E1 emulator, whose user interface cable has a 14-pin/2.54mm pitch connector, requires the optional adapter QB-F14T16-01 (See here for the details) .
Americas