High-performance Embedded Workshop
- Overview
- Documentation
- Downloads
- Design Support
- Further Information
Tool Suites
High-performance Embedded Workshop is packaged in various configurations dependent upon the tools it is supporting.

It can be purchased with a specific tool suite, compiler, assembler, linker, simulator debugger, etc., for a particular Microcontroller family such as:
| Product Package | "High-performance Embedded Workshop"-supported version |
| C/C++ compiler package for SuperH RISC engine Family | V.5.1 or later 2 |
|---|---|
| C/C++ compiler package for M32R Family [M3T-CC32R] | V.4.20 Release 1 or later |
| C/C++ compiler package for RX Family | V.1.00 Release 00 or later |
| C compiler package for R32C/100 Series 1 | V.1.01 Release 00 or later |
| C compiler package for M32C/90, M32C/80 and M16C/80 Series [M3T-NC308WA] 1 | V.5.20 Release 1 or later |
| C/C++ compiler package for M16C/60, M16C/50, M16C/30, M16C/20, M16C/10, M16C/Tiny Series and R8C Family [M3T-NC30WA] 1 | V.5.20 Release 1 or later |
| C/C++ compiler package for H8SX, H8S and H8 Families | V.3.0A or later 3 |
| C compiler package for 740 Family [M3T-ICC740] | V.1.01 Release 01 or later |
| Assembler package for 740 Family [M3T-SRA74] | V.4.10 Release 02 or later |
Notes:
1. Packaged with C/C++ Compiler Package for R8C and M16C Families
2. V.7.1.01 or later allows you to upgrade the High-performance Embedded Workshop
3. V.5.0.03 or later allows you to upgrade the High-performance Embedded Workshop
Or be supplied with the emulator debugger as with an emulator product such as:
- Full-spec emulators
- Compact Emulators
- M30850T3-CPE (for M32C/80, /84, /85, /86, /8A Groups) * M30850T2-CPE's successor
- M30870T2-CPE (for M32C/87 Series)
- M3062PT3-CPE (for M16C/62P, M16C/30P, M16C/6S Groups)
- M3028BT2-CPE (for M16C/Tiny Series) * M30290T2-CPE's successor
- R0E521000CPE00 (for R8C/2x, R8C/1x Series)
- R0E436640CPE00 (for H8/300H Tiny Series)
- M38000T2-CPE (for 740 Family)
- On-chip Debuggers
- E10A-USB emulator
- E10A emulator * Discontinued
- E1 Emulator
- E20 Emulator
- E10T-USB emulator
- E10T emulator * Discontinued
- E30A emulator
- E8a emulator
- E8 emulator * Discontinued (The successor is E8a.)
- E7 emulator * Discontinued (The successor is E8a.)
- M3A-0665 FoUSB emulator * Discontinued (The successor is E8a.)
- Monitor Debuggers
- M32C M16C UART Monitor Program (M32C/83, M16C/62A, M16C/62M Group)
- R8C UART Monitor Program (for R8C/2x, R8C/1x Series)
* For M3A-0665 and the monitor debuggers, please the High-performance Embedded Workshop environment.
Americas