Skip to main content

Ordering Information

The High-performance Embedded Workshop is shipped with the C/C++ compiler tool chains for RX, H8, M16C/R8C, M32C, R32C & SH family devices. It is also supplied without compiler tool chains with In-circuit Emulators and On-Chip Debuggers, and with evaluation compiler tool chains (which provide full functionality for 60 days from installation and 64K (128K for RX, 256K for SH) code size limitation thereafter) in Starter Kits and Evaluation and Development Kits.

The C/C++ compiler toolchains are licensed products and are available in two versions:

  • USB hardware key license (YRTA-HEWxx-1U)
  • Network (‘floating’) license (YRTA-HEWxx-1UL)

USB hardware key license (includes USB hardware key)

When purchasing this license you activate it as a license that is locked to the included USB hardware key (also known as USB dongle).

You register the product with the site ID key of the USB dongle and unlock it with the unlock key for the dongle. Then you can install the software on any number of machines with the same unlock key and it will generate full code only if the USB key is present. The USB key is included in all YRTA-HEWxx-1U compiler packages.

There is also an option to node-lock this license. However, if you choose the node-locked option you may only install the product on a single PC.

Network license
This package contains 2 CDs:
  1. Server Install. Contains the network license server, plus online registration.
  2. Client Install. Contains the HEW and toolchain.
The network license allows a number of users to run the Renesas toolchain from any workstation on the network. The network requires Windows based TCP/IP and is not compatible with Novell Netware servers. The advantage of a single seat network license over a single standard license is that more than one engineer may use the license from their own workstation. Depending on workload, 5 network licenses could support 10 engineers. Note however that once an engineer uses a license, it is reserved for their exclusive use for 30 minutes. Another advantage is that if you use machines that may be re-formatted or used in rotation. Whereas a fixed license would be needed for each machine, by using a network license, the toolchain will be immediately available wherever needed. Furthermore, if your PCs are upgraded, instead of needing to contact customer support for a new key, the toolchains will continue to operate.

Multiple single user licenses may be installed to enable the total number of licenses you require (e.g. 12 concurrent users = 12 single user licenses).

To test that the network and client machines are compatible with the Network License there is an updated test utility available for Network License users. A network license client/server installation must be present to use this utility.

Ordering Part Numbers

High-performance Embedded Workshop with Renesas RX tool chain
Versions: HEW IDE version 4 and RX compiler tool chain version 1

USB Hardware Key License

Part Number User Entitlement
YRTA-HEWRX-1U Single User license, locked to included USB hardware key (preferred option) or locked to PC; customer support

Network License

Part Number User Entitlement
YRTA-HEWRX-1UL Single User license, locked to Network ID; customer support

 

High-performance Embedded Workshop with Renesas H8 tool chain
Versions: HEW IDE version 4 and H8/H8S/H8SX compiler tool chain version 7

USB Hardware Key License

Part Number User Entitlement
YRTA-HEWH8-1U Single User license, locked to included USB hardware key (preferred option) or locked to PC; customer support

Network License

Part Number User Entitlement
YRTA-HEWH8-1UL Single User license, locked to Network ID; customer support

 

High-performance Embedded Workshop with Renesas R32C, M32C, M16C and R8C tool chains
Versions: HEW IDE version 4 and compiler tool chain version 1 (R32C), version 5 (M32C), version 6 (M16C/R8C)

Node Locked / USB Hardware Key License

Part Number User Entitlement
YRTA-HEWNC-1U Single User license, locked to included USB hardware key (preferred option) or locked to PC; customer support

Network License

Part Number User Entitlement
YRTA-HEWNC-1UL Single User license, locked to Network ID; customer support

 

High-performance Embedded Workshop with Renesas SH tool chain
Versions: HEW IDE version 4 and SH compiler tool chain version 9

Node Locked / USB Hardware Key License

Part Number User Entitlement
YRTA-HEWSH-1U Single User license, locked to included USB hardware key (preferred option) or locked to PC; customer support

Network License

Part Number User Entitlement
YRTA-HEWSH-1UL Single User license, locked to Network ID; customer support

End of content

Back To Top