CubeSuite+
Overview
Integrated development environment CubeSuite+ (Cube suite plus) offers the ultimate in simplicity, usability, and security for the repetitive editing, building and debugging that typifies software development. Easy to install and operate, CubeSuite+ offers a highly user-friendly development environment featuring significantly shorter build times and graphical debug functions. The robust lineup of expanded functions and user support functions ensures a dependable environment for all users.
CubeSuite+ bundles all the basic software necessary for Renesas MCU software development in one convenient package, ready to use immediately after initial installation. CubeSuite+ is also compatible with Renesas hardware tools, such as on-chip debugging emulator E1 (sold separately), facilitating advanced debugging.
CubeSuite+ can be used with the newly added RX family as well as the conventional MCUs, RL78 family, V850, 78K0R, and 78K0. Renesas will continue to expand the number of development tools supported by CubeSuite+, persistently making your development environment better and faster.
| Note: | CubeSuite+ is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in CubeSuite+ are requested to contact our regional marketing departments for details. |

Features
[Install and go! No learning curve to worry about.] |
||
|
|
|
[Complete Design Support] |
||
|
|
|
[Reduced Build Time] |
|
![]() |
|
[Graphical, convenient debugging] |
|
[Secure resource management and application] |
|
[Simple updating] |
|
Target Devices
CubeSuite+ supports embedded application development for the following Renesas MCUs.
- V850
- RX Family
- RL78 Family
- 78K0R
- 78K0
For details, click HERE and refer to the latest list below.
| Title | Date updated | File type |
|---|---|---|
| Functions Supported by CubeSuite+ | May 21, 2012 |
Americas