HEW Target Server (COM extension)
- Overview
- Downloads
- Documentation
- Further Information
- Composition
- Sample Program
- HTS Methods
Composition
HEW Target Server (COM extension function) is comprised of the High-performance Embedded Workshop main body and HEW Target Server files (HewTargetServer.exe). Environments based on HEW Target Server (COM extension function) can be constructed by incorporating a COM interface on the user application side (*.exe and *.dll).
[General configuration]


[Example of the High-performance Embedded Workshop operating in cooperation with HEW Target Server]

Americas