Skip to main content

Overview

The QB-Programmer on-board programmer software package supports the MINICUBE2 on-chip debugging emulator with programming functions. It enables operation of the MINICUBE2 emulator and erasing, writing, and verifying programs on Renesas single–power supply MCUs with on-chip flash memory, either installed in a system or mounted on a program adapter.

Features

  • Compact and lightweight
  • Supports USB2.0 as a PC interface
  • Supports UART(up to 1Mbps) and CSI-H/S (up to 2MHz) as a target device interface
  • Reads device-specific parameters required for programming from the parameter file (*.PRM)
  • Can supply 3 or 5 V power to the target device
  • Can supply 4, 8, or 16 MHz clock to the target device
  • Can perform self-testing and firmware updates
  • On board/off board programming is available.

Specifications

Target Devices V850, 78K0R, 78K0, 78K0S
Operating Environments Windows® 7 (32-bit and 64-bit),
Windows Vista® (32-bit),
Windows® XP (32-bit),
Windows® 2000
Software The latest versions is available for download at our website.
Language English/Japanese
Main Functions
  • Download of program files and parameter files
  • Checksum of program files
  • Record of action log
  • Blank check, erase, writing, verification, read-out, setup and acquisition of flash options, checksum, erase and writing of programs.

Related Resources


End of content

Back To Top