Skip to main content

Target Devices

  • 740 Family 7200 Series 37150, 37160 Group:
    M37150EFSS, M37150ERSS, M37151EFSS, M37151ERSS
    M37160EFSP, M37160ERSS, M37161EFSP, M37161ERSS

Overview

The PCA7450SP is a PROM programming adapter for 7200 Series of Renesas 8-bit MCUs with internal PROM. The adapter is used to write programs using a commercially available PROM programmer for the M5M27C101 or equivalent.

Programmer Requirements

  • Programmable M5M27C101 or equivalent (Programming voltage: 12.5V)
  • Programming, verifying and erase check in specified area
  • 5V power supply (Approx. 10mA)
  • No device recognition code (Able to specify conditions directly)
  • Recommended: R4945, R4945A (ADVANTEST CORPORATION)

Components

  • Main unit (PCA7450SP)
    A board with an IC socket for the MCU package
  • Connector (PCA7402E)
    A board for connecting to a PROM programmer.
    Pins for a 32-pin standard-pitch IC socket of PROM programmer mounted
  • User's manual

Specifications

Supported MCU M37150EFSS, M37150ERSS, M37151EFSS, M37151ERSS
M37160EFSP, M37160ERSS, M37161EFSP, M37161ERSS
Supported package type 42-pin 1.778mm-pitch SDIP [42P4B]
Operating clock frequency 1MHz
Operation clock supplier Supplied from ceramic oscillator of main unit
Power supply Supplied from Vcc of PROM programmer

End of content

Back To Top