PCA7447FP (Discontinued product)
- Overview
- Documentation
- Design Support
Target Devices
- 38C8 Group
Overview
PCA7447FP is a PROM programming adapter for 38C8 Group of 38000 Series of Renesas 8-bit MCUs with internal PROM. The adapter is used to write programs using a commercially available PROM programmer for M5M27C101.
Programmer Requirements
- Programmable M5M27C101 (programming voltage: 12.5V)
- Programming, verifying and erase check in specified area
- 5V power supply (Approx. 10mA)
- No device recognition code (Able to specify conditions directly)
- Recommended : R4945, R4945A (ADVANTEST CORPORATION)
Components
- Main unit (PCA7447FP)
A board with an IC socket for the MCU package - Interface unit (PCA7402B)
A board used to connect the main unit to the connector - Connector (PCA7402E)
A board for connecting to a PROM programmer. Pins for a 32-pin standard-pitch IC socket of PROM programmer mounted - Instruction manual
Specifications
| Supported MCU | 38C8 Group |
| Supported package type | 144-pin 0.5mm-pitch LQFP [144P6Q-A] |
| Operating clock frequency | 1MHz |
| Operation clock supplier | Supplied from ceramic oscillator of main unit |
| Power supply | Supplied from Vcc of PROM programmer |
Americas