PCA7443FS (Discontinued product)
- Overview
- Design Support
Target Devices
- 7600 Series 7632 Group
Overview
The PCA7443FS is a PROM programming adapter for 7600 Series of Renesas 8-bit MCUs with internal PROM. The adapter is used to write programs using a commercially available PROM programmer for the M5M27C101 or equivalent.
Programmer Requirements
- Programmable M5M27C101 or equivalent (Programming voltage: 12.5V)
- Programming, verifying and erase check in specified area
- 5V power supply (Approx. 10mA)
- No device recognition code (Able to specify conditions directly)
- For a suitable PROM programmer, contact your distributor.
Components
- Main unit (PCA7443FS)
A board with an IC socket for the MCU package - Interface unit (PCA7402B)
A board used to connect the main unit to the connector - Connector (PCA7402E)
A board for connecting to a PROM programmer. Pins for a 32-pin standard-pitch IC socket of PROM programmer mounted - User's manual
Specifications
| Supported MCU | 7600 Series 7632 Group |
| Supported package type | 80-pin 0.8mm-pitch LCC [80D0] |
| Operating clock frequency | 1MHz |
| Operation clock supplier | Supplied from ceramic oscillator of main unit |
| Power supply | Supplied from Vcc of PROM programmer |
Americas