PCA7442FPG02
- Overview
- Documentation
- Design Support
Target Devices
- 4513, 4518 and 4583 Groups
Overview
The PCA7442FPG02 is a PROM programming adapter for EPROM version of 4513 ,
4518 and 4583 Groups of Renesas 4-bit MCUs. The adapter is used to write
programs using a commercially available PROM programmer for the M5M27C256A or
equivalent.
* If you have the PCA7442FP (Discontinued product) , see the May. 16, 2000
issue of TOOL NEWS "Announcement Free Replacement of Programming Adapters
PCA7435GPG02, PCA7435GP, and PCA7442FP".
Programmer Requirements
- Programmable M5M27C256A or equivalent (Programming voltage: 12.5V)
- Programming, verifying and erase check in specified area
- 5V power supply (Approx. 10mA)
- No device recognition code (Able to specify conditions directly)
- Recommended : TR4943, R4944A, R4945, R4945A (ADVANTEST CORPORATION)
Components
- Main unit (PCA7442FPG02)
A board with an IC socket for the MCU package - Interface unit (PCA7414B)
A board used to connect the main unit to the connector - Connector (PCA7402D)
A board for connecting to a PROM programmer. Pins for a 28-pin standard-pitch IC socket of PROM programmer mounted - Instruction manual
Specifications
| Supported MCU | 4513, 4518 and 4583 Groups |
| Supported package type | 32-pin 0.8mm-pitch LQFP (32P6B-A, 32P6U-A) |
| Operating clock frequency | 1MHz |
| Operation clock supply | Supplied from ceramic oscillator of main unit |
| Power supply | Supplied from Vcc of PROM programmer |
Americas