PCA7440FS (Discontinued product)
- Overview
- Design Support
Target Devices
7600 Series 7640 Group
Overview
The PCA7440FS is a PROM programming adapter for M37640E8FS of Renesas 8-bit MCUs with internal PROM. The adapter is used to write programs using a commercially available PROM programmer for the M5M27C101 or equivalent.
Programmer Requirements
- Programmable M5M27C101 or equivalent (Programming voltage: 12.5V)
- Programming, verifying and erase check in specified area
- 5V power supply (Approx. 10mA)
- No device recognition code (Able to specify conditions directly)
- Recommended: R4944A, R4945, R4945A (ADVANTEST CORPORATION)
Components
- Main unit (PCA7440FS)
- A board with an IC socket for the MCU package
- Interface unit (PCA7402B)
- A board used to connect the main unit to the connector
- Connector (PCA7402E)
- A board for connecting to a PROM programmer. Pins for a 32-pin standard-pitch IC socket of PROM programmer mounted
- User's manual
Specifications
| Supported MCU | 7640 Group |
| Supported package type | 80-pin 0.8mm-pitch LCC [80D0] |
| Operating clock frequency | 4MHz |
| Operation clock supplier | Supplied from ceramic oscillator of main unit |
| Power supply | Supplied from Vcc of PROM programmer |
Americas