Skip to main content

Target Devices

  • M37272E8SP
  • M37272EFSP

Overview

The PCA7429G02 is a PROM programming adapter for 7200 Series of Renesas 8-bit MCUs with internal PROM. The adapter is used to write programs using a commercially available PROM programmer for the M5M27C101 or equivalent.

Programmer Requirements

  • Programmable M5M27C101 or equivalent (Programming voltage: 12.5V)
  • Programming, verifying and erase check in specified area
  • 5V power supply (Approx. 10mA)
  • No device recognition code (Able to specify conditions directly)
  • Recommended: R4944A, R4945, R4945A (ADVANTEST CORPORATION)

Components

  • Main unit (PCA7429G02)
    A board with an IC socket for the MCU package
  • Connector (PCA7402E)
    A board for connecting to a PROM programmer. Pins for a 32-pin standard-pitch IC socket of PROM programmer mounted
  • User's manual

Specifications

Supported MCU M37272E8SP, M37272EFSP
Supported package type 42-pin 1.778mm-pitch SDIP [42P4B]
Operating clock frequency 8MHz
Operation clock supplier Supplied from ceramic oscillator of main unit
Power supply Supplied from Vcc of PROM programmer

Related Resources

Tool News


End of content

Back To Top