PCA7426G02 (Discontinued product)
- Overview
- Documentation
- Design Support

Target Devices
- M37273EFSP
- M37273E8SP
- M37273E8SS
- M37273ERSS
Overview
The PCA7426G02 is a PROM programming adapter for M37273EFSP, M37273E8SP, M37273E8SS, M37273ERSS of Renesas 8-bit MCUs with internal PROM. The adapter is used to write programs using a commercially available PROM programmer for the M5M27C101 or equivalent.
Programmer Requirements
- Programmable M5M27C101 or equivalent (Programming voltage: 12.5V)
- Programming, verifying and erase check in specified area
- 5V power supply (Approx. 10mA)
- No device recognition code (Able to specify conditions directly)
- Recommended: R4944A, R4945, R4945A (ADVANTEST CORPORATION)
Components
- Main unit (PCA7426G02)
A board with an IC socket for the MCU package - Connector (PCA7402E)
A board for connecting to a PROM programmer. Pins for a 32-pin standard-pitch IC socket of PROM programmer mounted - User's manual
Specifications
| Supported MCU | M37273EFSP, M37273E8SP, M37273E8SS, M37273ERSS |
| Supported package type | 52-pin 1.778mm-pitch SDIP [52P4B] |
| Operating clock frequency | 8MHz |
| Operation clock supplier | Supplied from ceramic oscillator of main unit |
| Power supply | Supplied from Vcc of PROM programmer |
Americas