PCA7413F-80
- Overview
- Documentation
- Design Support
Target Devices
- M16C Family M16C/60 Series
Overview
The PCA7413F-80 is a PROM programming adapter for M16C/60 Series of Renesas 16-bit MCUs with internal PROM. The adapter is used to write programs using a commercially available PROM programmer for the M5M27C101 or equivalent.
Programmer Requirements
- Programmable M5M27C101 or equivalent (Programming voltage: 12.5V)
- Programming, verifying and erase check in specified area
- 5V power supply (Approx. 10mA)
- No device recognition code (Able to specify conditions directly)
- Recommended: R4945, R4945A (ADVANTEST CORPORATION)
Components
-
Main unit (PCA7413F-80)
A board has an IC socket for the MCU package -
Interface unit (PCA7412B)
A board used to connect the main unit to the connector -
Connector (PCA7476E)
A board for connecting to a PROM programmer. Pins for 32-pin standard-pitch IC socket of PROM programmer mounted - Instruction manual
Specifications
| Supported MCU | M16C/60 Series |
| Supported package type | 80-pin 0.65mm-pitch QFP [80P6S-A] |
| Operating clock frequency | 8MHz |
| Operation clock supplier | Supplied from ceramic oscillator of main unit |
| Power supply | Supplied from Vcc of PROM programmer |
Americas