PCA7408 (Discontinued product)
- Overview
- Documentation
- Design Support
Target Devices
- M37221EFSP
- M37221EASP
- M37225ECSP
- M37221ERSS*1
- M37221EARSS
- M37225ERSS
*1. M37221ERSS is not available at present. Purchase an M37221EARSS instead of an M37221ERSS (for an emulator MCU).
Overview
The PCA7408 is a PROM programming adapter for 7200 Series of Renesas 8-bit MCUs with internal PROM. The adapter is used to write programs using a commercially available PROM programmer for the M5M27C101 or equivalent.
Programmer Requirements
- Programmable M5M27C101 or equivalent (Programming voltage: 12.5V)
- Programming, verifying and erase check in specified area
- 5V power supply (Approx. 10mA)
- No device recognition code (Able to specify conditions directly)
- Recommended: R4944A, R4945 (ADVANTEST CORPORATION)
Components
- Main unit (PCA7408)
A board with an IC socket for the MCU package - Connector (PCA7476E)
A board for connecting to a PROM programmer. Pins for a 32-pin standard-pitch IC socket of PROM programmer mounted - Instruction manual
Specifications
| Supported MCU | M37221EFSP, M37221EASP, M37225ECSP, M37221ERSS*1, M37221EARSS, M37225ERSS |
| Supported package type | 42-pin 1.778mm-pitch SDIP [42P4B] |
| Operating clock frequency | 4MHz |
| Operation clock supplier | Supplied from ceramic oscillator of main unit |
| Power supply | Supplied from Vcc of PROM programmer |
*1. M37221ERSS is not available at present. Purchase an M37221EARSS instead of an M37221ERSS (for an emulator MCU).
Americas