PCA7302F1S-52 (Discontinued product)
- Overview
- Design Support
Target Devices
M16C Family M16C/20 Series
Overview
The PCA7302F1S-52 is a flash memory programming adapter for M16C/20 Series of Renesas 16-bit MCUs with internal flash memory. The adapter is used to write programs using a commercially available programmer for the M5M28F101 or equivalent.
Programmer Requirements
- Programmable M5M28F101 or equivalent (Programming voltage: 12.0V)
- Programming, verifying and erase check in specified area
- 5V power supply (Approx. 10mA)
- No device recognition code (Able to specify conditions directly)
- Recommended: R4945, R4945A (ADVANTEST CORPORATION)
Components
-
Main unit (PCA7302F1S-52)
A board has an IC socket for the MCU package -
Interface unit (PCA7402B)
A board used to connect the main unit to the connector -
Connector (PCA7402E)
A board for connecting to a programmer. Pins for 32-pin standard-pitch IC socket of programmer mounted - Instruction manual
Specifications
| Supported MCU | M16C/20 Series |
| Supported package type | 52-pin 1.778mm-pitch SDIP [52P4B] |
| Operation clock frequency | 8MHz |
| Operation clock supplier | Supplied from ceramic oscillator of main unit |
| Power supply | Supplied from Vcc of programmer |
Americas