Skip to main content

Target Devices

7470 Series 7477, 7480 Groups

Overview

The PCA4767 is a PROM programming adapter for 7477/7480 Group of Renesas 8-bit MCUs with internal PROM. The adapter is used to write programs using a commercially available PROM programmer for the M5M27C256A or equivalent.

Programmer Requirements

  • Programmable M5M27C256A or equivalent (Programming voltage: 12.5V)
  • Programming, verifying and erase check in specified area
  • 5V power supply (Approx. 10mA)
  • No device recognition code (Able to specify conditions directly)
  • Recommended : TR4943, R4944A, R4945 (ADVANTEST CORPORATION)

Components

  • Main unit (PCA4767A)
    A board with an IC socket for the MCU package
  • Interface unit (PCA4767B)
    A board used to connect the main unit to the connector
  • Connector (PCA4738D)
    A board for connecting to a PROM programmer. Pins for a 28-pin standard-pitch IC socket of PROM programmer mounted
  • User's manual

Specifications

Supported MCU 7477/7480 Group
Supported package type 32-pin 1.27mm-pitch SOP [32P2W-A]
Operating clock frequency 4MHz
Operation clock supplier Supplied from ceramic oscillator of main unit
Power supply Supplied from Vcc of PROM programmer

Related Resources

Tool News


End of content

Back To Top