PCA4738SF-64 (Discontinued product)
- Overview
- Documentation
- Design Support
Target Devices
- 38000 Series 3803/3804 Groups
Overview
The PCA4738SF-64 is a programming adapter for 38000 Series of Renesas 8-bit MCUs with flash memory. The adapter is used to write programs using a commercially available programmer for the M5M28F101 or equivalent.
Programmer Requirements
- Programmable M5M28F101 or equivalent (Programming voltage: 12.5V)
- Programming, verifying and erase check in specified area
- 5V power supply (Approx. 10mA)
- No device recognition code (Able to specify conditions directly)
- Recommended : R4945, R4945A (ADVANTEST CORPORATION)
Components
- Main unit (PCA4738SF-64)
A board with an IC socket for the MCU package - Interface unit (PCA7414B)
A board used to connect the main unit to the connector - Connector (PCA7402E)
A board for connecting to a programmer. Pins for a 32-pin standard-pitch IC socket of programmer mounted - Instruction manua
Specifications
| Supported MCU | 38000 Series 3803/3804 Groups |
| Supported package type | 64-pin 1.778mm-pitch SDIP [64P4B] |
| Operating clock frequency | 1MHz |
| Operation clock supplier | Supplied from ceramic oscillator of main unit |
| Power supply | Supplied from Vcc of programmer |
Americas