PCA4738L-100A (Discontinued product)
- Overview
- Documentation
- Design Support
Target Devices
- 38000 Series (Also available for some 740 Series MCUs)
Overview
The PCA4738L-100A is a PROM Programming Adapter for 38000 Series of Renesas
8-bit MCUs with internal PROM. The adapter is used to write programs using a
commercially available PROM programmer for the M5M27C256A, M5M27C101 or
equivalent.
* This adapter can be used for MCUs incorporating more
than 32K bytes of PROM.
Programmer Requirements
- Programmable M5M27C256A, M5M27C101, or equivalent (Programming voltage: 12.5V)
- Programming, verifying and erase check in specified area
- 5V power supply (Approx. 10mA)
- No device recognition code (Able to specify conditions directly)
- Recommended: TR4943, R4945 (ADVANTEST CORPORATION)
Components
-
Main unit (PCA4738L-100A)
A board with an IC socket for the MCU package -
Interface unit (PCA4738C)
A board used to connect the main unit to the connector -
Connector (PCA4738D)
A board for connecting to a PROM programmer. Pins for a 28-pin standard-pitch IC socket of PROM programmer mounted -
Connector (PCA4738E)
A board for connecting to a PROM programmer. Pins for a 32-pin standard-pitch IC socket of PROM programmer mounted - User's manual
Specifications
| Supported MCU | 38000 Series (Also available for some 740 Series MCUs) |
| Supported package type | 100-pin 0.65mm-pitch LCC [100D0] |
| Operating clock frequency | 4MHz |
| Operation clock supply | Supplied from ceramic oscillator of main unit |
| Power supply | Supplied from Vcc of PROM programmer |
Americas