Skip to main content

Target Devices

  • 38000 Series (Also available for some 740 Series MCUs)

Overview

The PCA4738G-100A is a PROM Programming Adapter for 38000 Series of Renesas 8-bit MCUs with internal PROM. The adapter is used to write programs using a commercially available PROM programmer for the M5M27C256A, M5M27C101 or equivalent.
* This adapter can be used for MCUs incorporating more than 32K bytes of PROM.

Programmer Requirements

  • Programmable M5M27C256A, M5M27C101, or equivalent (Programming voltage: 12.5V)
  • Programming, verifying and erase check in specified area
  • 5V power supply (Approx. 10mA)
  • No device recognition code (Able to specify conditions directly)
  • Recommended : R4945, R4945A (ADVANTEST CORPORATION)

Components

  • Main unit (PCA4738G-100A)
    A board with an IC socket for the MCU package
  • Interface unit (PCA7402B)
    A board used to connect the main unit to the connector
  • Connector (PCA7402D)
    A board for connecting to a PROM programmer. Pins for a 28-pin standard-pitch IC socket of PROM programmer mounted
  • Connector (PCA7402E)
    A board for connecting to a PROM programmer. Pins for a 32-pin standard-pitch IC socket of PROM programmer mounted
  • Instruction manual

Specifications

Supported MCU 38000 Series (Also available for some 740 Series MCUs)
Supported package type 100-pin 0.5mm-pitch LQFP [100P6Q-A]
Operating clock frequency 4MHz
Operation clock supplier Supplied from ceramic oscillator of main unit
Power supply Supplied from Vcc of PROM programmer

Related Resources

Tool News


End of content

Back To Top