Skip to main content

Target Devices

  • 38000 Series 3803/3804 Groups

Overview

The PCA4738FF-64 is a programming adapter for 38000 Series of Renesas 8-bit MCUs with flash memory. The adapter is used to write programs using a commercially available programmer for the M5M28F101 or equivalent.

Components

  • Main unit (PCA4738FF-64)
    A board with an IC socket for the MCU package
  • Interface unit (PCA7414B)
    A board used to connect the main unit to the connector
  • Connector (PCA7402E)
    A board for connecting to a programmer. Pins for a 32-pin standard-pitch IC socket of programmer mounted
  • Instruction manual

Programmer Requirements

  • Programmable M5M28F101 or equivalent (Programming voltage: 12.5V)
  • Programming, verifying and erase check in specified area
  • 5V power supply (Approx. 10mA)
  • No device recognition code (Able to specify conditions directly)
  • Recommended : R4945, R4945A (ADVANTEST CORPORATION)

Specifications

Supported MCU 38000 Series 3803/3804 Groups
Supported package type 64-pin 0.8mm-pitch QFP [64P6N-A]
Operating clock frequency 1MHz
Operation clock supplier Supplied from ceramic oscillator of main unit
Power supply Supplied from Vcc of programmer

Related Resources

Tool News


End of content

Back To Top