Skip to main content

Target Devices

740 Family 7470 Series 7478 Group

Overview

The PCA4731 is a PROM programming adapter for 7478 Group of Renesas 8-bit MCUs with internal PROM. The adapter is used to write programs using a commercially available PROM programmer for the M5M27C256A or equivalent.

Programmer Requirements

  • Programmable M5M27C256A or equivalent (Programming voltage: 12.5V)
  • Programming, verifying and erase check in specified area
  • 5V power supply (Approx. 10mA)
  • No device recognition code (Able to specify conditions directly)
  • Recommended : TR4943, R4944A, R4945 (ADVANTEST CORPORATION)

Components

  • Main unit (PCA4731)
    A board with an IC socket for the MCU package
  • Connector (PCA4701B)
    A board for connecting to a PROM programmer. Pins for a 28-pin standard-pitch IC socket of PROM programmer mounted
  • Instruction manual

Specifications

Supported MCU 7478 Group
Supported package type 56-pin 0.8mm-pitch QFP [56P6N-A]
Operating clock frequency 4MHz
Operation clock supplier Supplied from ceramic oscillator of main unit
Power supply Supplied from Vcc of PROM programmer

End of content

Back To Top