Skip to main content

Lineup:

PG-FP5

Flash memory programmer for V850, SuperH Family, RX Family, RL78 Family, R8C Family, 78K0R, 78K0, and 78K0S MCUs.

E1

On-chip debugging emulator for V850, RX Family, RL78 Family, R8C Family, 78K0R, and 78K0. Also available as a flash memory programmer.

E20

On-chip debugging emulator for V850, RX Family, RL78 Family, R8C Family, 78K0R, and 78K0. In addition to the debugging functions supported by E1, the E20 provides enhanced trace functions, Real-time RAM monitor functions and other functions as well. Also available as a flash memory programmer.
As for MCUs other than RX600 Series, the available debugging function corresponds to that of E1 Emulator.

MINICUBE2

On-chip debugging emulator for V850, 78K0R, 78K0, 78K0S MCUs.

E8a

On-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. *This product is E8 emulator's successor.

HS0008EASF2H

The HS0008EASF2H is an onboard programmer which only 0.8μm process products in the H8 family. (For example : H8/3048F, H8/3644F) PC interface : RS232C is available

HS0008EASF5H

The HS0008EASF5H is an onboard programmer which supports 0.5μm, 0.35μm and 0.18μm process products in the SH, H8S and H8 families. (For example : SH7045F, SH7055F) PC interface : RS-232C is available.
* This product is HS0008EASF4H's successor.

IC Socket Board

Connected with a Flash Programmer, these IC Socket Boards enable reprogramming of the on-chip Memory before mounting.

M3A-0806 (Discontinued product)

Flash Memory Programmer via UART communications for M32C/80, M16C/80, M16C/60, M16C/Tiny, M16C/20, M16C/10, and R8C Family. Also, supports 740 Family.

PG-FP4 (Discontinued product)

Flash memory programmer for V850, 78K0R, 78K0 and 78K0S MCUs.

PG-FP3 (Discontinued product)

The PG-FP4 is a tool for erasing, programming, and verifying programs on Renesas MCUs with on-chip flash memory, either installed in a system or mounted on a program adapter.

PG-FPL2 (Discontinued product)

Flash memory programmer for MCUs of 78K0S.

PG-FPL3 (Discontinued product)

Flash memory programmer for MCUs of 78K0 Family.

RTA-FoUSB-MON (Discontinued product)

Flash Memory Programer for M16C and 740 families. Available as a On-Chip Debugging Emulator for M16C family also.

Related Resources


End of content

Back To Top