E7 (Discontinued product)

The E7 On-chip debugging interface has been discontinued; the H8/Tiny and R8C/Tiny serieses are now supported by the E8 device.
Introduction
The E7 is a discontinued low-cost solution for connecting to the Tiny on-chip debug interface of the H8/Tiny, H8/Super Low Power (SLP) and R8C/Tiny series microcontrollers. Customers wishing to purchase this tool should please note that the E8 now supports these devices.
The E7 connects to the host machine using the USB interface and so does not require the user to open the machine casing to install it. The E7 is small and light in weight, it does not use large interface cables and so can easily be used in a normal office environment.
Features
- Lower cost compared to other emulation tools
- Includes free-of-charge Full release Renesas H8 compiler with 64K code size limitation
- Allows easy "plug-and-play" connection to on-chip debug for desktop and notebook PCs via a USB 2.0 full-speed compatible interface.
- Enables fast code downloads and in-system programming of target flash memory.
- Provides 255 software breakpoints and hardware breakpoints(point number and function depend on target devices)
- Has a powerful, easy-to-use debugging interface
Target Devices
| Series | E7 Type Number | Device Name |
| Tiny Series | HS0007TCU01H | H8/3664F, H8/3664N, H8/3672F, H8/3687F, H8/3694F, H8/36014F, H8/36024F, H8/36037F, H8/36057F, H8/36049F, H8/36902F, H8/36912F, H8/3687N, H8/3694N, H8/36064F, H8/36077F, H8/36087F, H8/36094F, H8/36109F |
| H8/300H SLP Series | H8/38076RF, H8/38602RF, H8/38086RF | |
| H8/300L SLP Series | H8/38024F, H8/38004F, H8/38124F, H8/38104F, H8/38327F,H8/38347F | |
| R8C/Tiny series | R8C/10 group, R8C/11 group, R8C/12 group, R8C/13 group |
PC Interface
USB interface (USB 1.1, Full speed)
Components
| Type number | Components | Note | ||
| Hardware | Software | |||
| HS0007TCU01H | E7 Emulator | 14pin cable | E7 software | - |
| USB cable (1.5m) | ||||
Note
Do not connect or disconnect the USB interface cable during use of 'Setup tool for E7 emulator' unless you are directed to do by the on-screen instructions. If the USB interface cable is disconnected in the middle of a loading, the processing will be halted.
Americas