Skip to main content

Target Devices

  • M16C Family R32C/100 Series
    - R32C/111 Group
    - R32C/116, 117, 118 Group
    - R32C/116A, 117A, 118A Group
    - R32C/120, 121 Group
    - R32C/133, 134 Group**
    - R32C/145 Group
    - R32C/151, 152, 153, 156, 157 Group
    - R32C/160, 161 Group

    ** : Under Development

 

Overview

The E30A Emulator (R0E00030AKCT00) is an on-chip debugging emulator that makes use of the debugging circuit NSD (New Single-wire Debugger), that is built in the R32C/100 Series MCUs. NSD is Renesas original OCD (On-chip Debugger).

Part No.

R0E00030AKCT00

Version Information

E30A emulator debugger
Latest Ver.: V.1.02 Release 00
Released: Feb 21, 2010
Details of upgrade (Tool News)

Notes on Using External Flash Definition Editor (EFE) V.1.00 Release 00
[Aug. 16, 2011, Tool News]

Renesas IDE High-performance Embedded Workshop
Renesas IDE High-performance Embedded Workshop


Related Resources

Windows compatibility status

Tool News

Try before you buy!
Evaluation Software Tools

Renesas Interactive
Online training


End of content

Back To Top