- Overview
- Documentation
- Downloads
- Design Support
- Further Information
Optional devices
Following devices are optionally provided to facilitate the use of the E1 and E20 emulators.
Please make sure to choose the devices that match the type of your emulators and MCUs.
Products overview
- Conversion Adapter : Converts the number and height of the pins in the connector for the connection with the emulator.
- Hot-plug Adapter : Allows you to connect the emulator without having to turn off the system (Hot Plugin).
- Isolator : Enables debugging in an environment where there is a difference in potential between the user system GND and the host PC GND.
- Low voltage OCD Board : Enables you to debug the target MCU, even if the adapter voltage is not high enough to reprogram internal Flash ROM. This product is used between E1 emulator and user's system, and is united by in-circuit connection with user's system.
- Debug MCU Board : Enables incircuit connection of the emulator with the user system. This board allows you to use enhanced debugging functions. The applicable debugging function varies depending on the MCU type.
| Conversion Adapters | ||||||||
|---|---|---|---|---|---|---|---|---|
| Details of products | Supported Emulators |
Supported MCUs | ||||||
| E1 | E20 | V850 | RH850 | RX | RL78 | 78K | R8C | |
![]() 14-Pin to 38-Pin Conversion Adapter for the E1 Emulator A 14-pin/2.54mm-pitch to 38-pin/0.5mm pitch conversion adapter for the E1 emulator user I/F cable. It allows the E1 emulator to be connected to the 38-pin connector (for the E20 emulator) mounted on the user system.
|
![]() |
. | . | . | ![]() |
. | . | . |
![]() 38-Pin Conversion Adapter for the E1 Emulator An adapter for exchanging to 14-pin user interface for E1 emulator and E20 emulator, when it is having the Mictor connector mounted on the V850's target system.
|
![]() |
![]() |
![]() |
. | . | . | . | . |
![]() 38-Pin to 14-Pin Conversion Adapter for the E20 Emulator A 38-pin/0.5mm pitch to 14-pin/2.54mm-pitch conversion adapter for the E20 emulator user I/F cable. It allows the E20 emulator to be connected to the 14-pin connector (for the E1 emulator) mounted on the user system. When this adapter is used, the available debugging functions will be limited to those of the E1 emulator.
|
. | ![]() |
![]() |
. | ![]() |
![]() |
![]() |
![]() |
![]() Small Connector Conversion Adapter for the E1 Emulator A conversion adapter that converts the standard 14-pin/2.54mm pitch connector for the E1 emulator to the 14-pin/1.27mm pitch connector to reduce connector space on the board.
|
![]() |
. | ![]() |
. | ![]() |
![]() |
![]() |
![]() |
![]() 14-Pin to 16-Pin Conversion Adapter for the E1 Emulator An adapter that converts the 14-pin/2.54mm pitch connector of the E1 user I/F cable to the MINICUBE2-compliant 16-pin/2.54mm pitch connector. It allows the E1 emulator to be used on a board designed for MINICUBE2.
|
![]() |
. | ![]() |
. | . | ![]() |
![]() |
. |
| Hot-plug Adapter | ||||||||
|---|---|---|---|---|---|---|---|---|
| Details of products | Supported Emulators |
Supported MCUs | ||||||
| E1 | E20 | V850 | RH850 | RX | RL78 | 78K | R8C | |
![]() Hot-plug Adapter for the E1 Emulator This product allows you to connect the E1 Emulator to the running user system without turning the power off. The availability of the hot plug-in function depends on the MCU and emulator debugger used. For the information of this function, be sure to read the latest edition of "E1/E20 Emulator Additional Document for User's Manual" supplied for each MCU group.
|
![]() |
. | ![]() 1 |
. | ![]() |
. | . | . |
- Note:
1. Hot plug-in function is supported only for V850E2M and V850E2S.
| Isolator | ||||||||
|---|---|---|---|---|---|---|---|---|
| Details of products | Supported Emulators |
Supported MCUs | ||||||
| E1 | E20 | V850 | RH850 | RX | RL78 | 78K | R8C | |
![]() Isolator for the E1 Emulator Enables debugging in an environment where there is a difference in potential between the user system GND and the host PC GND.
|
![]() |
. | . | . | ![]() |
. | . | ![]() |
![]() Isolator for the E20 Emulator Enables debugging in an environment where there is a difference in potential between the user system GND and the host PC GND.
|
. | ![]() |
. | . | ![]() |
. | . | . |
| Low voltage OCD Board | ||||||||
|---|---|---|---|---|---|---|---|---|
| Details of products | Supported Emulators |
Supported MCUs | ||||||
| E1 | E20 | V850 | RH850 | RX | RL78 | 78K | R8C | |
![]() Low voltage OCD Board for RL78/G10 (10-pin) An OCD board for debugging the MCU of RL78/G10 (10-pin), when the adapter voltage is lower than 4.5V. This product is used between E1 emulator and user's system, and is united by in-circuit connection with user's system.
|
![]() |
. | . | . | . | ![]() |
. | . |
Debug MCU Board List
| RH850 Family | |||
|---|---|---|---|
| Supported MCUs | Supported packages | Model No. | System Configuration |
| RH850/F1L | 100-pin 0.5mm-pitch LQFP (PLQP0100KB-A) | Click here. | |
| 80-pin 0.5mm-pitch LQFP (PLQP0080KB-A) | |||
| 64-pin 0.5mm-pitch LQFP (PLQP0064KB-A) | |||
| RX Family RX600 Series | |||
| Supported MCUs | Supported packages | Model No. | System Configuration |
| RX621 RX62N | 144-pin 0.5mm-pitch LQFP (PLQP0144KA-A) | Click here. | |
| 100-pin 0.5mm-pitch LQFP (PLQP0100KB-A) | |||
| RX62T RX62G | 100-pin 0.5mm-pitch LQFP (PLQP0100KB-A) | ||
| 80-pin 0.65mm-pitch LQFP (PLQP0080JA-A) | |||
| 64-pin 0.5mm-pitch LQFP (PLQP0064KB-A) | |||
| RX630 | 144-pin 0.5mm-pitch LQFP (PLQP0144KA-A) | ||
| 100-pin 0.5mm-pitch LQFP (PLQP0100KB-A) | |||
| RX63N RX631 | 144-pin 0.5mm-pitch LQFP (PLQP0144KA-A) | ||
| 100-pin 0.5mm-pitch LQFP (PLQP0100KB-A) | |||
| RX63T | 120-pin 0.5mm-pitch LQFP (PLQP0120KA-A) | ||
| 112-pin 0.65mm-pitch LQFP (PLQP0112JA-A) | |||
| 100-pin 0.5mm-pitch LQFP (PLQP0100KB-A) | |||
Notes:
1. D/A converter function is not supported.
2. The ports PF0 and PF1 are unavailable.
Americas
















