Skip to main content

PCMCIA card type emulator for H8/300L SLP series

Features

HS38024TCM01H is support tool for system development targeted at the Renesas microcomputers from both aspects of software and hardware.
The PCMCIA card emulator which is a main part of the E10T emulator is connected to a user system via a dedicated debugging interface, therefore, debugging the user system in its nearly-complete form is available.
Moreover, HS38024TCM01H allows you to use a laptop computer incorporating the PCMCIA TYPEII slot (IBM PC compatible machine) as a host PC, and it expands the possibilities where the debugging environment can be.

Target Devices

Device name Type name Note
H8/38024F
H8/38004F
HS38024TCM01H Please shift to E7
(HS0007TCU01H)

Product Components

Classification Product name Quantity Note
Hardware HS38024TCM01H 1

HS38024TCM01H
(PCMCIA: 14 pin type)
Longitudinal:85.6mm,
Transversal :54.0 mm,
High: 5.0 mm,
Mass: 28.0 g

User interface cable 1 HS38024TCM01H
(PCMCIA: 14 pi type)
Length:80.0 cm,
Mass:46.0g
Software Setup program for H8/38024F E10T emulator

H8/38024F E10T emulator Use's manual

HDI User's manual
1 It provides by CD-R.
Precautions on Using H8/38024F E10T emulator 1 -

Related Resources


End of content

Back To Top