Skip to main content

PCI board type emulator for H8/300H Tiny series

Features

HS3664TCI01H is a support tool for system development targeted at the Renesas microcomputers from both aspects of software and hardware.
The PCMCIA card emulator which is a main part of the E10T emulator is connected to a user system via a dedicated debugging interface , therefore, debugging the user system in its nearly-complete form is available.
Moreover, HS3664TCI01H allows you to use a laptop computer incorporating the PCI slot(IBM PC compatible machine) as a host PC, and it expands the possibilities where the debugging environment can be.

Target Devices

Device name Type name Notes
H8/3664F
H8/3672F
H8/3664N
H8/3687F
H8/3687N
H8/3694F
H8/36014F
H8/36024F
H8/36037F
H8/36057F
H8/36049F
HS3664TCI01H Please shift to E7
(HS0007TCU01H)

Product Components

Classification Product name Quantity Note
Hardware HS3664TCI01H 1

HS3664TCI01H
(PCI: 14pin type)
Longitudinal:122.0 mm,
Transversal : 96.0mm,
Mass: 78.0g

User interface cable 1 HS3664TCI01H
(PCI: 14pin type)
Length:150.0 cm,
Mass:90.0g
Software Setup program for H8/3664F E10T

Setup program for H8/3664F E10T emulator

HDI User's mamual
1 It provides by CD-R.
Precautions on Using H8/3664F E10T emulator 1 -

Related Resources


End of content

Back To Top