Skip to main content

PCMCIA card type emulator for H8/300H H8/3048F-ONE, H8/3029F

Features

HS3048BTCM01H is a support tool for system development targeted at the Renesas microcomputers from both aspects of software and hardware.
The PCMCIA card emulator which is a main part of E10T emulator is connected to a user system via a dedicated debugging interface, therefore, debugging the user system in its nearly-complete form is available.
Moreover, HS3048BTCM01H allows you to use a laptop computer incorporating the PCMCIA TYPEII slot(IBM PC compatible machine) as a host PC, and it expands the possibilities where the debugging environment can be.

Target Devices

Device name Type name Note
H8/3048F-ONE
(H8/3048BF)
H8/3029F
HS3048BTCM01H Please shift to E10T-USB
(HS0005TCU01H)

Product Components

Classification Product name Quantity Note
Hardware HS3048BTCM01H 1

HS3048BTCM01H
(PCMCIA: 14pin tpe)
Longitudinal: 85.6 mm, Transversal : 54.0 mm,
High: 5.0 mm, Mass: 28.0g

User interface cable 1 HS3048BTCM01H
(PCMCIA: 20 pin type)
Length: 80.0 cm,
Mass: 46.0 g
Software H8/3048F-ONE E10T
  • Emulator Use's manual
  • (Additional volume) Precautions on connecting E10T Emulator
1 It provides by CD-R.
Precautions on Using H8/3048F-ONE E10T emulator 1 -

Related Resources


End of content

Back To Top