Skip to main content

E10A-USB emulator Target devices

For the details of supported devices, see the table below.

>> HS0005KCU01H, HS0005KCU02H

( As for HS0005KCU14H, visit here.)

* Support for a device written in gray italics is limited to customers who have already adopted these products.

As of April 20, 2012

Supported Devices
Family
CPU Core
Series Group/Part No.
SuperH SH-4A
SH7780
SH7785 SH7781 SH7780 SH7775 SH7774
SH77721 SH7770
SH77651 SH77650
SH7764 SH7763 SH7734 SH7731* SH7730
SH7724 (SH-MobileR2R) SH7723 (SH-MobileR2) SH7722 (SH-MobileR)
SH7450
SH74562 SH74552 SH74552_Debug_MCU_BOARD
SH74513 SH74504 SH74504_Debug_MCU_BOARD
-
SH7769 SH7766** SH7761 SH77722 SH-4A_C_1DE5
SH-4
SH7750
SH7760 SH7751R SH7751 SH7750S
SH7750R base_SOC SH7750R
SH-3
SH7700
SH7729R SH7729 SH7727 SH7721 SH7720
SH7709S SH7709A SH7706 SH7705
SH-Ether
SH7713* SH7712 SH7710
SH7641
SH7641
-
SH7660A SH7660 SH7630
SH-2A
SH-Ether
SH7673 SH7672 SH7671 SH7670
SH72Ax
SH72A0** SH72A2** SH72AW** SH72AY**
SH7280
SH7286 SH7285
SH7260
SH726A** SH726B**
SH72691 SH72690 SH72681 SH72680
SH72673 SH72672 SH72671 SH72670
SH72663 SH72662 SH72661 SH72660
SH72647 SH72646 SH72645 SH72644 SH72643
SH72642 SH72641 SH72640
SH72634 SH72633 SH72631 SH72630
SH72627 SH72626 SH72625 SH72624 SH72623
SH72622 SH72621 SH72620 SH7261
SH7250
SH7256R**
SH72546R SH72546RFCC SH72544R SH72543R
SH72533 SH72533FCC
SH72531 SH72531FCC SH72531RFCC
SH7243
SH7243
SH7239
SH72395A SH72395B SH72394A SH72394B
SH72375A SH72375B SH72374A SH72374B
SH7231
SH72315A SH72315L SH72314L
SH7216
R5F72167AD R5F72167AD_Option R5F72166AD R5F72165AD
R5F72167BD R5F72166BD R5F72165BD
R5F72147AD R5F72146AD R5F72145AD
R5F72147BD R5F72146BD R5F72145BD
R5F72147HD* R5F72146HD* R5F72145HD*
R5F72147GD* R5F72146GD* R5F72145GD*
R5F72167HD* R5F72166HD* R5F72165HD*
R5F72167GD* R5F72166GD* R5F72165GD*
SH7210
SH7211F
SH7200
SH7206 SH7203 SH7201
-
SH-2A_C_1C3A_3 SH-2A_C_1C3A_4 SH-2A_C_1C3A_5
SH-2A_C_1C3A_6 SH-2A_C_1C3A_F
SH-2
SH-Ether
SH7619 SH7618A SH7618 SH7616 SH7615
SH7606
SH7606
SH7147
SH7147 SH7147 Debug MCU Board
SH7142 SH7142 Debug MCU Board
SH7144
SH7145F SH7144F
SH7137
SH7137 SH7136 SH7132* SH7131*
SH7125
SH7125 SH7124 SH/Tiny Debug MCU Board
R5F71253 (SH7125) R5F71252 R5F71243 R5F71242 (SH7124)
SH7047
SH7047F
SH7146
R5F71494R R5F71494A R5F71491R R5E71494R
R5F71464R R5F71464A R5E71464R
SH7080
R5F70865A R5E70865R
R5F70855A R5F70854A R5E70855R
R5F70845A R5F70844A R5E70845R
R5F70835A R5F70834A R5E70835R
New_SH-Mobile
SH-Mobile 3 SH-Mobile 3A SH-Mobile 3A2 SH-Mobile 3AS
SH-Mobile L3V SH-Mobile L3V2
SH-Mobile UL SH-Mobile UL2
SH-Mobile
SH-Mobile 1
SH-Mobile J SH-Mobile J2 SH-Mobile J2S SH-Mobile J3
SH-Mobile L SH-MobileL2 SH-Mobile LS
SH-Mobile V SH-Mobile V2 SH-Mobile V2L
SH-Mobile V2S SH-MobileV2S2 SH-Mobile V2SL
Family Series Group/ Part No.
H8SX H8SX/1700
H8SX/1720S**H8SX/1725F
H8SX/1600
H8SX/1668RF H8SX/1668MF H8SX/1665F H8SX/1665M
H8SX/1664RF H8SX/1664MF H8SX/1664F
H8SX/1663RF H8SX/1663MF H8SX/1663F H8SX/1662F
H8SX/1658RF H8SX/1658MF H8SX/1655F H8SX/1655M
H8SX/1654RF H8SX/1654MF H8SX/1654F
H8SX/1653RF H8SX/1653MF H8SX/1653F
H8SX/1652F H8SX/1651
H8SX/1648LF H8SX/1648HF H8SX/1648GF H8SX/1648AF* H8SX/1648F
H8SX/1645F H8SX/1645L
H8SX/1644LF H8SX/1644HF H8SX/1644GF H8SX/1644AF* H8SX/1644F
H8SX/1643F
H8SX/1642LF H8SX/1642HF H8SX/1642GF H8SX/1642AF* H8SX/1642F
H8SX/1641F
H8SX/1638LF H8SX/1638F H8SX/1635F H8SX/1635L
H8SX/1634LF H8SX/1634F H8SX/1633F
H8SX/1632LF H8SX/1632F H8SX/1631F H8SX/1622F
H8SX/1500
H8SX/1582F H8SX/1544F H8SX/1543F
H8SX/1527RF H8SX/1527F H8SX/1525F
Family Series Group/ Part No.
H8S H8S/2400
H8S/2472F
H8S/2463F H8S/2462F
H8S/24569R H8S/24569 H8S/24568R H8S/24568
H8S/24565R H8S/24565 H8S/24562R H8S/24562
H8S/24561R H8S/24561
H8S/24549 H8S/24548 H8S/24545 H8S/24542 H8S/24541
H8S/2437F
H8S/24279R H8S/24278R H8S/24276R H8S/24275R
H8S/24279 H8S/24278 H8S/24276 H8S/24275
H8S/24269R H8S/24268R H8S/24265R H8S/24262R H8S/24261R
H8S/24269 H8S/24268 H8S/24265 H8S/24262 H8S/24261
H8S/24259 H8S/24258 H8S/24256 H8S/24255
H8S/24249 H8S/24248 H8S/24245 H8S/24242 H8S/24241
H8S/2300
H8S/2378RF H8S/2378F H8S/2377RF H8S/2377F
H8S/2374RF* H8S/2374F* H8S/2372RF* H8S/2372F*
H8S/2371RF* H8S/2371F* H8S/2370RF* H8S/2370F*
H8S/2368F H8S/2367F
H8S/2364F* H8S/2362F* H8S/2361F* H8S/2360F*
H8S/2339EF H8S/2329EF H8S/2319EF
H8S/2200
H8S/2218UF H8S/2218CUF H8S/2218F H8S/2217CUF
H8S/2215RF (HD64F2215RBR, HD64F2215RTE)
H8S/2215TF* (HD64F2215TBR, HD64F2215TTE)
H8S/2215RUF* (HD64F2215RUBR, HD64F2215RUTE)
H8S/2215TUF* (HD64F2215TUBR, HD64F2215TUTE)
H8S/2215CUF* (HD64F2215CUBR, HD64F2215CUTE)
H8S/2212UF H8S/2212CUF H8S/2212F
H8S/2211UF* H8S/2211CUF H8S/2211F* H8S/2210CUF
R8J32700C R8J32500
H8S/2100
H8S/2189RF
H8S/2168F H8S/2167F H8S/2166F H8S/2164F
H8S/2153F
H8S/2125F (SDIP-64 and QFP-64 packages are not supported.)
H8S/2117RF H8S/2117F H8S/2116F H8S/2114F H8S/2113**
H8S/2112RF H8S/2112F

** : Under development

* : When using E10A-USB emulator with devices listed below, please select the following device name instead.

Using device Selecting device name
SH7731
SH7722
SH7713
SH7712
R5F72145HD
R5F72145BD
R5F72146HD
R5F72146BD
R5F72147HD
R5F72147BD
R5F72145GD
R5F72145AD
R5F72146GD
R5F72146AD
R5F72147GD
R5F72147AD
R5F72165HD
R5F72165BD
R5F72166HD
R5F72166BD
R5F72167HD
R5F72167BD
R5F72165GD
R5F72165AD
R5F72166GD
R5F72166AD
R5F72167GD
R5F72167AD
Using device Selecting device name
SH7132
SH7137
SH7131
SH7136
H8SX/1642AF
H8SX/1642F
H8SX/1644AF
H8SX/1644F
H8SX/1648AF
H8SX/1648F
H8S/2211F, H8S/2211UF
H8S/2212F
H8S/2364F, H8S/2362F, H8S/2361F, H8S/2360F
H8S/2368F
H8S/2374RF, H8S/2372RF, H8S/2371RF, H8S/2370RF
H8S/2378RF
H8S/2374F, H8S/2372F, H8S/2371F, H8S/2370F
H8S/2378F
H8S/2215TF, H8S/2215RUF, H8S/2215TUF, H8S/2215CUF
H8S/2215RF

You can download the latest version of the E10A-USB emulator software from the download site.
It enables you to add new supported devices if they belong to the same device group as you have already selected.

Version Information

Latest Ver.: V.3.04 Release 01
Released: Feb 16, 2012
Details of upgrade (Tool News)

Related Resources


End of content

Back To Top