HS0005KCU14H
We finished the sale of HS0005KCU04H, the previous model. The model number was changed to HS0005KCU14H because of form change on user's interface cable. For detailed information, contact us.
![]() HS0005KCU14H* (For SuperH RISC engine Family of multi-core MCUs) | >> Click here to the front page of E10A-USB. | ||
![]() HS0005KCU01H (Not supporting AUD trace function) | ![]() HS0005KCU02H (Supporting AUD trace function) | ||
*. The product of HS0005KCU14H will not be further upgraded.
Target MCUs
- SuperH RISC engine Family
- SH7200 Series SH7205 Group
- SH7260 Series SH7265 Group
- SH7780 Series SH7786 Group
- SH7776 (SH-Navi Ⅲ)
Overview
This E10A-USB emulator for the SuperH RISC engine Family of multi-core MCUs supports the synchronizing debugging function.
Features
- Debugging windows launch for each device.
- Execution control
- Synchronize the execution control between the multi-core devices.
- Simultaneous break and execution start of the multi-core devices are selectable.
- Sequential break between the multi-core devices is selectable.
- Trace
- The trace of the multi-core devices are available simultaneously.
- Trace of a specific core is available.
- Common watch is used for the time stamp.
- Performance measurement
- Each core counts the number of events and cycles.
Specifications (HS0005KCU14H)
(As for specifications of HS0005KCU01H/HS0005KCU02H, visit here.)
| Target devices | SH7205, SH7265 | SH7786, SH7776 (SH-Navi Ⅲ) |
|---|---|---|
| Maximum operating frequency | Maximum operating frequency of the target devices | |
| Supply voltage | Within the supply voltage of the target devices | |
| Software Break | 255 points for each core | |
| Hardware Break | 10 points (using UBC module) | |
| Trace | Build-In Trace : 1024 cycles (Each core has 512 cycles.) | Build-In Trace : 60 sets of branch source and destination |
| AUD Trace : Max. 128K events (In case of acquiring only branch trace info, 64K in max is available.) | ||
| Acquiring information : Branch trace / Memory access trace / Data trace *1 (Conditions are available to be set by CPU.) | ||
| PC interface | USB1.1 full-speed (USB2.0 is also available) | |
| Operating environment | - Windows® XP - 32-bit editions of Windows Vista® - 32-bit and 64-bit editions of Windows® 7 | |
| User I/F |
| |
| Dimensions (mm) | 97×65×22 | |
| International standard | Applied (FCC standards, CE marking) | |
*1 : Some target devices are not supported.
Americas