E10A-USB
- Overview
- Documentation
- Downloads
- Design Support
- Further Information
- Target Devices
- System Configuration
- Features
- Components
- Device Group Additions
- Specification
- Installation and Setup
- Flash Memory Download Program
- On-chip Debuggers Performance Property
- Useful Function
- Debug MCU Board (SuperH Family)
- Debug MCU Board (H8S Family)
- User interface cable
- Software Component List / Target system name list
Components
Emulator Product No. | Components 1 | Options | |||||||
Emulator | Software (CD-ROM) 2 | USB cable | Debug MCU board | Licence Tool for Device Group Additions | |||||
14-pin | 36-pin | 38-pin (for Mictor connector) | |||||||
HS0005KCU01H | E10A-USB 3 ![]() | · High-performance Embedded Workshop · Emulator debugger · for E10A-USB | ![]() | ![]() | · | · | · | ![]() · As for H8S Family, click here. | |
HS0005KCU02H | ![]() | ![]() | · | ![]() | |||||
HS0005KCU14H | ![]() | · | ![]() | · | · | · | |||
Notes:
1. The connector to user system is not included.
2. The software may not be the latest version because of the shipping time. Please upgrade your software to the more recent version here.
3. The picture is HS0005KCU02H.
4. In order to add further device groups, "License Tool for Device Group Additions" is required.
Americas




